The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Muse
    • muse - light control
    • WGML111AS
    EAN-Nr.
    3250617291613
    Packaging
    10 Pieces
    • muse - light control

    16AX 1G 1W switch;as WGML111AS

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX 1G 1W switch;as

    WGML111AS

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current IN
      16 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      Aurora silver
    • Surface finish
      Matt
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Varnished
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth flush-­mounted boxes
      35 mm
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP document en-GB 2024-09-30
    PDF
    583,43 kB
    RoHS report WGML111AS
    PDF

    Downloads

    • Image WGML111AS  | Hager

      Product Image WGML111AS

    • Product datasheet

      Image Hager Product data sheet WGML111AS  | Hager

      Hager Product data sheet WGML111AS

      16AX 1G 1W switch;as

      PDF
    • Catalogue

      Image Hager Muse catalogue MY  | Hager

      Hager Muse catalogue MY

      Catalogue en-GB 2025-10-30

      PDF
      4,67 MB
    • Declaration of conformity

      Image BOC_CE_CERT_NEST_IT_EN_15112022  | Hager

      BOC_CE_CERT_NEST_IT_EN_15112022

      Declaration of conformity en-GB 2022-12-30

      PDF
      117,93 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGML111PKB - 10A 1G press switch;kb
      WGML111PKB
      10A 1G press switch;kb
    • 2
      WGML132KB - 16AX 3G 2W switch;kb
      WGML132KB
      16AX 3G 2W switch;kb
    • 3
      WGML141P - 10A 4G press switch
      WGML141P
      10A 4G press switch
    • 4
      WGML131P - 10A 3G press switch
      WGML131P
      10A 3G press switch
    • 5
      WGML111BKB - 10A 1G bell switch mark bell symbol;kb
      WGML111BKB
      10A 1G bell switch mark bell symbol;kb

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group