The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Desire
    • Desire - light control
    • WGFL2D1N
    EAN-Nr.
    3250617299442
    Packaging
    10 Pieces
    • Desire - light control

    20AX 1G DP SWITCH W/ Neon WGFL2D1N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 1G DP SWITCH W/ Neon

    WGFL2D1N

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    Hager REACH declaration WGFL2D1N
    PDF
    Hager RoHS report WGFL2D1N
    PDF

    Downloads

    • Image WGFL2D1N  | Hager

      Product Image WGFL2D1N

    • Product datasheet

      Image Hager Product data sheet WGFL2D1N  | Hager

      Hager Product data sheet WGFL2D1N

      20AX 1G DP SWITCH W/ Neon

      PDF
    • Catalogue

      Image Hager Desire catalogue MY  | Hager

      Hager Desire catalogue MY

      Catalogue en-GB 2024-07-31

      PDF
      7,89 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGFL122KB - 16AX 2G 2W SWITCH,KNIGHT BLACK
      WGFL122KB
      16AX 2G 2W SWITCH, KNIGHT BLACK
    • 2
      WGFL132 - 16AX 3G 2W SWITCH
      WGFL132
      16AX 3G 2W SWITCH
    • 3
      WGFL111B - 10A 1G BELL SWITCH
      WGFL111B
      10A 1G BELL SWITCH
    • 4
      WGFL121 - 16AX 2G 1W SWITCH
      WGFL121
      16AX 2G 1W SWITCH
    • 5
      WGFL111BKB - 10A 1G BELL SWITCH,KNIGHT BLACK
      WGFL111BKB
      10A 1G BELL SWITCH, KNIGHT BLACK

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group