The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Desire
  • Desire - light control
  • WGFL111
  • Wiring accessories

16AX 1G 1W SWITCH WGFL111

EAN-Nr.
3250617299282
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX 1G 1W SWITCH

WGFL111

  • Environmental value
  • Documentations
  • More products
Download the sheet

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration WGFL111
PDF
Hager RoHS report WGFL111
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet WGFL111  | Hager

    Hager Product data sheet WGFL111

    16AX 1G 1W SWITCH

    PDF
  • Catalogue

    Image Hager Desire catalogue MY  | Hager

    Hager Desire catalogue MY

    Catalogue en-GB 2024-07-31

    PDF
    7,89 MB
More documentation

Discover our other products of this range

    5
  • 1
    WGFL111BKB - 10A 1G BELL SWITCH,KNIGHT BLACK
    WGFL111BKB
    10A 1G BELL SWITCH, KNIGHT BLACK
  • 2
    WGFL142KB - 16AX 4G 2W SWITCH,KNIGHT BLACK
    WGFL142KB
    16AX 4G 2W SWITCH, KNIGHT BLACK
  • 3
    WGFL2D1NKB - 20AX 1G DP SWITCH W/ Neon,KNIGHT BLACK
    WGFL2D1NKB
    20AX 1G DP SWITCH W/ Neon, KNIGHT BLACK
  • 4
    WGFL122KB - 16AX 2G 2W SWITCH,KNIGHT BLACK
    WGFL122KB
    16AX 2G 2W SWITCH, KNIGHT BLACK
  • 5
    WGFL131 - 16AX 3G 1W SWITCH
    WGFL131
    16AX 3G 1W SWITCH

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group