The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - sockets
    • WGDS113SIG
    EAN-Nr.
    3250617272186
    Packaging
    10 Pieces
    • dream - sockets

    13A SINGLE SWITCHED SOCKET, IG WGDS113SIG

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    13A SINGLE SWITCHED SOCKET, IG

    WGDS113SIG

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      13 A
    Dimen­sions
    • Number of units
      1
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • With hinged lid
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - Socket-outlet 2-gang Wago C-mount twhite (English )
    PDF
    49,84 MB
    REACH declaration WGDS113SIG
    PDF
    Hager RoHS report WGDS113SIG
    PDF

    Downloads

    • Image WGDS113SIG  | Hager

      Product Image WGDS113SIG

    • Product datasheet

      Image Hager Product data sheet WGDS113SIG  | Hager

      Hager Product data sheet WGDS113SIG

      13A SINGLE SWITCHED SOCKET, IG

      PDF
    • Catalogue

      Image Hager- Dream catalogue MY  | Hager

      Hager- Dream catalogue MY

      Catalogue en-GB 2025-12-05

      PDF
      31,50 MB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDS113SUSBACIG - 13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A,INTERSTELLAR GREY
      WGDS113SUSBACIG
      13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, INTERSTELLAR GREY
    • 2
      WGDS113SUSBIG - 13A SINGLE SWITCHED SOCKET + USB, IG
      WGDS113SUSBIG
      13A SINGLE SWITCHED SOCKET + USB, IG
    • 3
      WGDS113SDP - 13A SINGLE DP SWITCHED SOCKET
      WGDS113SDP
      13A SINGLE DP SWITCHED SOCKET
    • 4
      WGDS115SEG - 15A SINGLE SWITCHED SOCKET, ELEGANT GOLD
      WGDS115SEG
      15A SINGLE SWITCHED SOCKET, ELEGANT GOLD
    • 5
      WGDS113SUSBACNB - 13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, NOBLE BRONZE
      WGDS113SUSBACNB
      13A SINGLE SWITCHED SOCKET WITH USB A + C 3.1A, NOBLE BRONZE

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group