The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Dream
    • dream - light control
    • WGDL2D1NEGAC
    EAN-Nr.
    3250617296816
    Packaging
    8 Pieces
    • dream - light control

    20AX 1G DP SWITCH W/ LED, EG;AC WGDL2D1NEGAC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    20AX 1G DP SWITCH W/ LED, EG;AC

    WGDL2D1NEGAC

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 4 products available

    Compatible products

    • Referenced by 4 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGDCH2EG

      2G multi-gang frame;eg

      0.00 €  / *
    • WGDCH3EG

      3G multi-gang frame;eg

      0.00 €  / *
    • WGDCH4EG

      4G multi-gang frame;eg

      0.00 €  / *
    • WGDCH5EG

      5G multi-gang frame;eg

      0.00 €  / *

    Referenced by

    • WGDCH2EG

      2G multi-gang frame;eg

      0.00 €  / *
    • WGDCH3EG

      3G multi-gang frame;eg

      0.00 €  / *
    • WGDCH4EG

      4G multi-gang frame;eg

      0.00 €  / *
    • WGDCH5EG

      5G multi-gang frame;eg

      0.00 €  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      20 A
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document en-GB 2024-09-30
    PDF
    583,43 kB
    REACH declaration WGDL2D1NEGAC
    PDF
    Hager RoHS report WGDL2D1NEGAC
    PDF

    Downloads

    • Image WGDL2D1NEGAC  | Hager

      Product Image WGDL2D1NEGAC

    • Product datasheet

      Image Hager Product data sheet WGDL2D1NEGAC  | Hager

      Hager Product data sheet WGDL2D1NEGAC

      20AX 1G DP SWITCH W/ LED, EG;AC

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      WGDL132KB - 16AX 3G 2W switch;kb
      WGDL132KB
      16AX 3G 2W switch;kb
    • 2
      WGDL132EG - 16AX 3G 2W switch;eg
      WGDL132EG
      16AX 3G 2W switch;eg
    • 3
      WGDL132IG - 16AX 3G 2W switch;ig
      WGDL132IG
      16AX 3G 2W switch;ig
    • 4
      WGDL132 - 16AX 3G 2W switch
      WGDL132
      16AX 3G 2W switch
    • 5
      WGDL132N - 16AX 3G 2W switch with led
      WGDL132N
      16AX 3G 2W switch with led

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group