The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - commu­nic­a­tion tech­no­logy
  • WGCXT1RJ5EG
  • Wiring accessories

RJ45 outlet cat5e (1mod);eg WGCXT1RJ5EG

EAN-Nr.
3250617287869
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

RJ45 outlet cat5e (1mod);eg

WGCXT1RJ5EG

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • WGCCH2EG

    2G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH3EG

    3G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH5EG

    5G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCV2EG

    2G frame (vertical);eg

    0.00 €  / *
  • WGCCV3EG

    3G frame (vertical);eg

    0.00 €  / *

Technical characteristics

Frequency
  • Trans­mis­sion band­width
    0-100 MHz
Equip­ment
  • With trans­parent label holder
    No
  • Number of outputs
    1
  • With hinged lid
    No
Use condi­tions
  • Oper­ating temper­ature
    -20-45 °C
Connec­tion
  • Connect­or/plug type
    RJ45
Mater­ials
  • Colour
    Gold
  • Material
    Polycar­bonate (PC)
Safety
  • Ingress Protec­tion (IP) class
    IP20
Voltage
  • Rated voltage
    0
Elec­tric current
  • Rated current
    0
Dimen­sions
  • Built-in depth
    27 mm

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report WGCXT1RJ5EG
PDF

Downloads

  • Image WGCXT1RJ5EG  | Hager

    Product Image WGCXT1RJ5EG

  • Product datasheet

    Image Hager Product data sheet WGCXT1RJ5EG  | Hager

    Hager Product data sheet WGCXT1RJ5EG

    RJ45 outlet cat5e (1mod);eg

    PDF
  • Catalogue

    Image Hager Inspire catalogue MY  | Hager

    Hager Inspire catalogue MY

    Catalogue en-GB 2025-11-03

    PDF
    49,70 MB
  • Declaration of conformity

    Image dc22-1050  | Hager

    dc22-1050

    Declaration of conformity en-GB 2022-12-30

    PDF
    164,10 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCXTSMATVKB - SMATV SOCKET COVER, Knight black
    WGCXTSMATVKB
    SMATV SOCKET COVER, Knight black
  • 2
    WGCT1RJ5 - RJ45 outlet cat5e (1mod)
    WGCT1RJ5
    RJ45 outlet cat5e (1mod)
  • 3
    WGCXT1RJ6NB - RJ45 outlet cat6 (1mod);nb
    WGCXT1RJ6NB
    RJ45 outlet cat6 (1mod);nb
  • 4
    WGCXEA6KB - 6W audio switch;kb
    WGCXEA6KB
    6W audio switch;kb
  • 5
    WGCT2RJ6 - RJ45 outlet cat6 (2mod)
    WGCT2RJ6
    RJ45 outlet cat6 (2mod)

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group