The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - commu­nic­a­tion tech­no­logy
    • WGCXT2RJ6NB
    EAN-Nr.
    3250617288095
    Packaging
    1 piece
    • inspire - commu­nic­a­tion tech­no­logy

    RJ45 outlet cat6 (2mod);nb WGCXT2RJ6NB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 outlet cat6 (2mod);nb

    WGCXT2RJ6NB

    • Accessories
    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Cover frame for domestic switching devices 7 products available

    Compatible products

    • Referenced by 7 products available

    Complete your system

    • Cover frame for domestic switching devices
    • WGCCH2NB

      2G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH3NB

      3G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH4NB

      4G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH5NB

      5G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCC1SNB

      1G frame (square);nb

      €0.00  / *
    • WGCCV2NB

      2G frame (vertical);nb

      €0.00  / *
    • WGCCV3NB

      3G frame (vertical);nb

      €0.00  / *

    Referenced by

    • WGCCH2NB

      2G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH3NB

      3G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH4NB

      4G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCCH5NB

      5G multi-gang frame (horizontal);nb

      €0.00  / *
    • WGCC1SNB

      1G frame (square);nb

      €0.00  / *
    • WGCCV2NB

      2G frame (vertical);nb

      €0.00  / *
    • WGCCV3NB

      3G frame (vertical);nb

      €0.00  / *

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-250 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      2
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      Bronze
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current
      0
    Dimen­sions
    • Built-in depth
      27 mm

    Downloads

    • Image WGCXT2RJ6NB  | Hager

      Product Image WGCXT2RJ6NB

    • Product datasheet

      Image Hager Product data sheet WGCXT2RJ6NB  | Hager

      Hager Product data sheet WGCXT2RJ6NB

      RJ45 outlet cat6 (2mod);nb

      PDF
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCT1RJ6NM - RJ45 outlet cat6 (1mod) wo/symbol
      WGCT1RJ6NM
      RJ45 outlet cat6 (1mod) wo/symbol
    • 2
      WGCXS3USBNB - STANDALONE USBX3 4.2A, NB
      WGCXS3USBNB
      STANDALONE USBX3 4.2A, NB
    • 3
      WGCT2RJ6 - RJ45 outlet cat6 (2mod)
      WGCT2RJ6
      RJ45 outlet cat6 (2mod)
    • 4
      WGCT1RJ - RJ11 outlet (1mod)
      WGCT1RJ
      RJ11 outlet (1mod)
    • 5
      WGCXS3USBKB - STANDALONE USBX3 4.2A, KB
      WGCXS3USBKB
      STANDALONE USBX3 4.2A, KB

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group