The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - commu­nic­a­tion tech­no­logy
    • WGCXS3USBKB
    EAN-Nr.
    3250617272117
    Packaging
    8 Pieces
    • inspire - commu­nic­a­tion tech­no­logy

    STANDALONE USBX3 4.2A, KB WGCXS3USBKB

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    STANDALONE USBX3 4.2A, KB

    WGCXS3USBKB

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      86 mm
    • Width
      86 mm
    • Depth
      38 mm
    Accessories
    • With mini­ature fuse
      No
    Mater­ials
    • Surface finish
      Matt
    Power
    • Output power
      65 W
    Elec­tric current
    • Rated current IN
      4,20 A
    Texts
    • Fuse
      Short-­cir­cuit and over­load-­proof (elec­tronic fuse)

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration WGCXS3USBKB
    PDF
    Hager RoHS report WGCXS3USBKB
    PDF

    Downloads

    • Image WGCXS3USBKB  | Hager

      Product Image WGCXS3USBKB

    • Product datasheet

      Image Hager Product data sheet WGCXS3USBKB  | Hager

      Hager Product data sheet WGCXS3USBKB

      STANDALONE USBX3 4.2A, KB

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,46 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCEA6 - 6W AUDIO SWITCH
      WGCEA6
      6W AUDIO SWITCH
    • 2
      WGCXT1RJKB - RJ11 outlet (1mod);kb
      WGCXT1RJKB
      RJ11 outlet (1mod);kb
    • 3
      WGCT2RJRJ6 - RJ11 + RJ45 CAT6 OUTLET
      WGCT2RJRJ6
      RJ11 + RJ45 CAT6 OUTLET
    • 4
      WGCT2RJ6 - RJ45 OUTLET CAT6 (2MOD)
      WGCT2RJ6
      RJ45 OUTLET CAT6 (2MOD)
    • 5
      WGCT1RJ5 - RJ45 OUTLET CAT5E (1MOD)
      WGCT1RJ5
      RJ45 OUTLET CAT5E (1MOD)

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group