The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Wiring accessories
  • Inspire
  • inspire - hotel applic­a­tion
  • WGCXHDCEG
  • Wiring accessories

16AX DND&MUR SWITCH W/ LED (INDOOR), EG WGCXHDCEG

EAN-Nr.
3250617271660
Packaging
10 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

16AX DND&MUR SWITCH W/ LED (INDOOR), EG

WGCXHDCEG

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Compatible products

  • Referenced by 5 products available

Referenced by

  • WGCCH2EG

    2G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH3EG

    3G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCH5EG

    5G multi-gang frame (horizontal);eg

    0.00 €  / *
  • WGCCV2EG

    2G frame (vertical);eg

    0.00 €  / *
  • WGCCV3EG

    3G frame (vertical);eg

    0.00 €  / *

Technical characteristics

Elec­tric current
  • Switching current
    16 A
  • Rated current
    16 A
Voltage
  • Rated voltage
    250 V
Frequency
  • Frequency
    50 - 60 Hz
Mater­ials
  • Colour
    Gold
  • Surface finish
    Matt
  • Treat­ment
    Varnished
Controls and indic­ators
  • Number of buttons
    2
Safety
  • Ingress Protec­tion (IP) class
    IP20
Archi­tec­ture
  • Control/­op­er­a­tion element
    Double push button
Texts
  • Switch mode
    2-way

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

2 way switch gallery InterBP with neutral 2 modules
PDF
28,95 MB
Hager REACH declaration WGCXHDCEG
PDF
Hager RoHS report WGCXHDCEG
PDF

Downloads

  • Image WGCXHDCEG  | Hager

    Product Image WGCXHDCEG

  • Catalogue

    Image Hager Inspire catalogue MY  | Hager

    Hager Inspire catalogue MY

    Catalogue en-GB 2025-11-03

    PDF
    49,70 MB
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity en-GB 2022-12-29

    PDF
    91,68 kB
More documentation

Discover our other products of this range

    5
  • 1
    WGCXHUSB35KB - USB+3.5mm audio socket;kb
    WGCXHUSB35KB
    USB+3.5mm audio socket;kb
  • 2
    WGCHUSB35 - USB+3.5mm audio socket
    WGCHUSB35
    USB+3.5mm audio socket
  • 3
    WGCXHUSB35NB - USB+3.5mm audio socket;nb
    WGCXHUSB35NB
    USB+3.5mm audio socket;nb
  • 4
    WGCHKTM - 16A key tag switch - mechanical
    WGCHKTM
    16A key tag switch - mechanical
  • 5
    WGCXHKTMKB - 16A key tag switch - mechanical;kb
    WGCXHKTMKB
    16A key tag switch - mechanical;kb

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group