The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - hotel applic­a­tion
    • WGCHSR
    EAN-Nr.
    3250617285094
    Packaging
    1 piece
    • inspire - hotel applic­a­tion

    115/230V SHAVER SOCKET WGCHSR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Also available in

    On/off switch
    No
    No
    Yes
    Yes

    115/230V SHAVER SOCKET

    WGCHSR

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Voltage
    • Rated voltage
      250 V
    • Output voltage
      0-0 V
    Elec­tric current
    • Output current
      0
    • Rated current IN
      0,08 A
    Frequency
    • Frequency
      50 - 60 Hz
    Power
    • Output power
      0
    • Power consump­tion standby
      0
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    • Contains recycled material (% of total plastic weight)
      0
    Dimen­sions
    • Height
      39 mm
    • Width
      86 mm
    • Depth
      45 mm
    • Built-in depth flush-­mounted boxes
      47 mm
    • Built-in depth
      45 mm
    Cable
    • Cable length
      0 m
    Connec­tion
    • Connect­or/plug type
      NEMA
    • Cross-sec­tion flex­ible conductor without wire end sleeve
      0,08 - 4 mm²
    • Number of conduit inlets
      0
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Back
    Connectivity
    • Type of connec­tion
      Screw terminal
    • With claw mounting
      No
    • Mounting type
      Screw mounting
    Equip­ment
    • Connect­or/plug type socket outlet
      British Standard
    • Rotated central insert
      No
    • With hinged lid
      No
    • With round protective earth pin
      No
    • With signal lamp
      No
    • With lock
      No
    Accessories
    • Has labelling field
      No
    • Pre-equipped with
      None
    Capa­city
    • Number of modules
      0
    Safety
    • With enhanced contact protec­tion
      No
    • Impact resist­ance IK
      IK02
    • Ingress Protec­tion (IP) class
      IP20
    Func­tions
    • With orient­a­tion lighting
      No
    • With func­tion lighting
      No
    Iden­ti­fic­a­tion
    • With imprint
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCHSR
    PDF

    Downloads

    • Image WGCHSR  | Hager

      Product Image WGCHSR

    • Product datasheet

      Image Hager Product data sheet WGCHSR  | Hager

      Hager Product data sheet WGCHSR

      115/230V shaver socket

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image dc22-1052  | Hager

      dc22-1052

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,81 kB
      Image dc22-1060  | Hager

      dc22-1060

      Declaration of conformity en-GB 2022-12-29

      PDF
      93,35 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCHKTM - 16A KEY TAG SWITCH - MECHANICAL
      WGCHKTM
      16A KEY TAG SWITCH - MECHANICAL
    • 2
      WGCXHKTMKB - 16A KEY TAG SWITCH - MECHANICAL;KB
      WGCXHKTMKB
      16A KEY TAG SWITCH - MECHANICAL;KB
    • 3
      WGCXHDCEG - 16AX DND&MUR SWITCH W/ LED (INDOOR), EG
      WGCXHDCEG
      16AX DND&MUR SWITCH W/ LED (INDOOR), EG
    • 4
      WGCXHDCKB - 16AX DND&MUR SWITCH W/ LED (INDOOR), KB
      WGCXHDCKB
      16AX DND&MUR SWITCH W/ LED (INDOOR), KB
    • 5
      WGCXHKTMEG - 16A KEY TAG SWITCH - MECHANICAL;EG
      WGCXHKTMEG
      16A KEY TAG SWITCH - MECHANICAL;EG

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group