The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - hotel applic­a­tion
    • WGCHDC
    EAN-Nr.
    3250617507639
    Packaging
    10 Pieces
    • inspire - hotel applic­a­tion

    16AX DND&MUR SWITCH W/ LED (INDOOR) WGCHDC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    16AX DND&MUR SWITCH W/ LED (INDOOR)

    WGCHDC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Switching current
      16 A
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Colour
      White
    • Surface finish
      Glossy
    • Material
      Polycar­bonate (PC)
    • Treat­ment
      Untreated
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      2
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Double push button

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration WGCHDC
    PDF
    RoHS report WGCHDC
    PDF

    Downloads

    • Image WGCHDC  | Hager

      Product Image WGCHDC

    • Product datasheet

      Image Hager Product data sheet WGCHDC  | Hager

      Hager Product data sheet WGCHDC

      16AX DND&MUR SWITCH W/ LED (INDOOR)

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity en-GB 2022-12-29

      PDF
      91,68 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCXHKTMEG - 16A key tag switch - mechanical;eg
      WGCXHKTMEG
      16A key tag switch - mechanical;eg
    • 2
      WGCHUSB35 - USB+3.5mm audio socket
      WGCHUSB35
      USB+3.5mm audio socket
    • 3
      WGCXHKTRFIDEG - 16A key tag switch - rfid;eg
      WGCXHKTRFIDEG
      16A key tag switch - rfid;eg
    • 4
      WGCXHDCEG - 16AX DND&MUR SWITCH W/ LED (INDOOR), EG
      WGCXHDCEG
      16AX DND&MUR SWITCH W/ LED (INDOOR), EG
    • 5
      WGCHKTM - 16A key tag switch - mechanical
      WGCHKTM
      16A key tag switch - mechanical

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group