The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Wiring accessories
    • Inspire
    • inspire - commu­nic­a­tion tech­no­logy
    • WGCT1RJ5
    EAN-Nr.
    3250617285452
    Packaging
    10 Pieces
    • inspire - commu­nic­a­tion tech­no­logy

    RJ45 outlet cat5e (1mod) WGCT1RJ5

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    RJ45 outlet cat5e (1mod)

    WGCT1RJ5

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Frequency
    • Trans­mis­sion band­width
      0-100 MHz
    Equip­ment
    • With trans­parent label holder
      No
    • Number of outputs
      1
    • With hinged lid
      No
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 45 °C
    Connec­tion
    • Connect­or/plug type
      RJ45
    Mater­ials
    • Colour
      White
    • Material
      Polycar­bonate (PC)
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Voltage
    • Rated voltage
      0
    Elec­tric current
    • Rated current IN
      0
    Dimen­sions
    • Built-in depth
      27 mm
    Texts
    • Outlet
      With straight outlet
    • Protec­tion
      With dust protec­tion slider
    • Supporting plate/sup­porting ring
      With supporting plate

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report WGCT1RJ5
    PDF

    Downloads

    • Image WGCT1RJ5  | Hager

      Product Image WGCT1RJ5

    • Product datasheet

      Image Hager Product data sheet WGCT1RJ5  | Hager

      Hager Product data sheet WGCT1RJ5

      RJ45 outlet cat5e (1mod)

      PDF
    • Catalogue

      Image Hager Inspire catalogue MY  | Hager

      Hager Inspire catalogue MY

      Catalogue en-GB 2025-11-03

      PDF
      49,70 MB
    • Declaration of conformity

      Image dc22-1050  | Hager

      dc22-1050

      Declaration of conformity en-GB 2022-12-30

      PDF
      164,10 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      WGCTSMATV - SMATV SOCKET COVER
      WGCTSMATV
      SMATV SOCKET COVER
    • 2
      WGCXT2RJ6NB - RJ45 outlet cat6 (2mod);nb
      WGCXT2RJ6NB
      RJ45 outlet cat6 (2mod);nb
    • 3
      WGCXT1TVFNB - TV outlet f type (1mod);nb
      WGCXT1TVFNB
      TV outlet f type (1mod);nb
    • 4
      WGCT2RJ6 - RJ45 outlet cat6 (2mod)
      WGCT2RJ6
      RJ45 outlet cat6 (2mod)
    • 5
      WGCXT1RJ6KB - RJ45 outlet cat6 (1mod);kb
      WGCXT1RJ6KB
      RJ45 outlet cat6 (1mod);kb

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group