3G multi-gang frame (horizontal);eg WGCCH3EG
EAN-Nr.
3250617286909
Packaging
5 Pieces
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Installation switch 62 products available -
Socket outlet 4 products available -
Speed controller 1 products available -
Emergency stop complete 1 products available -
Transition adapter for domestic switching devices 1 products available -
Push-switch button 3 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs3
Materials
-
ColourGold
-
Surface finishMatt
-
MaterialPolycarbonate (PC)
-
Contains recycled material (% of total plastic weight)0
-
TreatmentCoated
Dimensions
-
Height8 mm
-
Width86 mm
-
Depth8 mm
-
Number of units horizontal3
-
Number of units vertical3
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting onMounting plate
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK02
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
More documentation