The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Small distri­bu­tion boards up to 160 A
    • vega
    • VB418W
    EAN-Nr.
    3250611019831
    Packaging
    1 piece
    • vega

    Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door VB418W

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door

    VB418W

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Elec­tric current
    • Rated current IN
      125 A
    Equip­ment
    • Number of rails
      4
    • Number of rows
      4
    • With lock
      No
    • Has neutral terminal block
      No
    • Has earthing terminal block
      Yes
    • Has mounting plate
      No
    Capa­city
    • Number of modules
      72
    Dimen­sions
    • Height
      775 mm
    • Width
      400 mm
    • Depth
      146 mm
    • Number of width units
      18
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      1
    • Door/­cover is trans­parent
      Yes
    Mater­ials
    • Material
      Poly­styrene (PS)
    • RAL code
      9010
    • Colour
      White
    Safety
    • Impact resist­ance IK
      IK07
    • Ingress Protec­tion (IP) class
      IP40
    • Locking type
      Snap on lock, Without lock
    • Glow wire test
      650 °C
    • Protec­tion class with door
      IP40

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Encl.,gamma,surface m.,26 M,version FR (English)
    PDF
    1,48 MB
    REACH declaration VB418W
    PDF
    RoHS report VB418W
    PDF

    Downloads

    • Image VB418W  | Hager

      Product Image VB418W

    • Product datasheet

      Image Hager Product data sheet VB418W  | Hager

      Hager Product data sheet VB418W

      Small distributor,vega,surface,4row,72M,IP40,QC-terminal,PE,transparent door

      PDF
    • Installation manual

      Image Installation manual en-GB 2026-09-03  | Hager

      Installation manual en-GB 2026-09-03

      PDF
      8,69 MB
    • Product certificate

      Image Product certificate International 2024-03-19  | Hager

      Product certificate International 2024-03-19

      PDF
      3,01 MB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      925,70 kB
      Image Product certificate en-GB, fr-FR 2019-01-16  | Hager

      Product certificate en-GB, fr-FR 2019-01-16

      PDF
      931,80 kB
    • Declaration of conformity

      Image Declaration of conformity International 2023-09-13  | Hager

      Declaration of conformity International 2023-09-13

      PDF
      321,32 kB
      Image Declaration of conformity en-GB 2026-07-22  | Hager

      Declaration of conformity en-GB 2026-07-22

      PDF
      472,58 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      VB318W - Small distributor,vega,surface,3row,54M,IP40,QC-terminal,PE,transparent door
      VB318W
      Small distributor, vega, surface, 3row, 54M, IP40, QC-terminal, PE, transparent door
    • 2
      VB318J - Small distributor,vega,surface,3row,54M,IP40,brass-terminal,PE,white door
      VB318J
      Small distributor, vega, surface, 3row, 54M, IP40, brass-terminal, PE, white door
    • 3
      VB218W - Small distributor,vega,surface,2row,36M,IP40,QC-terminal,PE,transparent door
      VB218W
      Small distributor, vega, surface, 2row, 36M, IP40, QC-terminal, PE, transparent door
    • 4
      VB218J - Small distributor,vega,surface,2row,36M,IP40,brass-terminal,PE,white door
      VB218J
      Small distributor, vega, surface, 2row, 36M, IP40, brass-terminal, PE, white door
    • 5
      VB118W - Small distributor,vega,surface,1row,18M,IP40,QC-terminal,PE,transparent door
      VB118W
      Small distributor, vega, surface, 1row, 18M, IP40, QC-terminal, PE, transparent door

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group