The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • LS531

Fuse carrier 1P 32A 690V L38 1M with signal light LS531

EAN-Nr.
3250614123801
Packaging
12 Pieces

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
No longer available

Fuse carrier 1P 32A 690V L38 1M with signal light

LS531

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
Download the sheet

Complete your system

Optional accessories

  • Mech­anic accessories for low-­voltage compon­ents 1 products available

Complete your system

  • Mech­anic accessories for low-­voltage compon­ents
  • LB026

    Linking kit for fuse carrier (for 1 link)

    0.00 €  / *

Technical characteristics

Dimen­sions
  • Height
    83 mm
  • Width
    18 mm
  • Depth
    75 mm
Archi­tec­ture
  • Number of poles
    1
Elec­tric current
  • Rated current
    32 A
Capa­city
  • Number of modules
    1
Use condi­tions
  • Oper­ating temper­ature
    -5 - 50 °C
Install­a­tion, mounting
  • Nominal tight­ening torque
    2,20 - 2,20 Nm
  • Mounting on
    DIN rail
Power
  • Total power loss under IN
    3,70 W
Voltage
  • Rated insu­la­tion voltage Ui
    690 V
  • Type voltage supply
    AC
Safety
  • Ingress Protec­tion (IP) class
    IP20
Connec­tion
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    0,75 - 16,0 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Fuse
  • Fuse size
    10 x 38
Cover, door
  • Inter­lock­able
    Yes

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration LS531
PDF
Hager RoHS report LS531
PDF

Downloads

  • Image LS531  | Hager

    Product Image LS531

  • Product datasheet

    Image Hager Product data sheet LS531  | Hager

    Hager Product data sheet LS531

    Fuse carrier 1P 32A 690V L38 1M with signal light

    PDF
  • Declaration of conformity

    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2019-09-17

    PDF
    126,64 kB
    Image Declaration  | Hager

    Declaration

    Declaration of conformity International 2023-03-14

    PDF
    894,70 kB
More documentation

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group