The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Cylinder fuses and fuse elements
    • LR703
    EAN-Nr.
    3250614187032
    Packaging
    2 Pieces
    • Cylinder fuses and fuse elements

    Fuse carrier 3P 125A 690V L58 6M LR703

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 3P 125A 690V L58 6M

    LR703

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      125 mm
    • Width
      105 mm
    • Depth
      96 mm
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P
    Elec­tric current
    • Rated current IN
      125 A
    • Rated current of fuse cart­ridge
      16 A, 20 A, 25 A, 32 A, 40 A, 50 A, 63 A, 80 A, 100 A, 125 A
    Capa­city
    • Number of modules
      6
    Internal use only
    • Number of half modules of 17,5 mm
      12
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      4 - 4 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      38,50 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of input and output with screws, for flex­ible conductors
      2,5 - 35 mm²
    • Cross-sec­tion of input and output with screws, for massive conductors
      2,5- 50 mm²
    Fuse
    • Fuse size
      22 x 58
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Fuse carrier 1P 125A L58 2M (English )
    PDF
    403,79 kB
    REACH declaration LR703
    PDF
    Hager RoHS report LR703
    PDF

    Downloads

    • Image LR703  | Hager

      Product Image LR703

    • Product datasheet

      Image Hager Product data sheet LR703  | Hager

      Hager Product data sheet LR703

      Fuse carrier 3P 125A 690V L58 6M

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LR604 - Fuse carrier 3P+N 50A 690V L51 6M
      LR604
      Fuse carrier 3P+N 50A 690V L51 6M
    • 2
      LB026 - Linking kit for fuse carrier (for 1 link)
      LB026
      Linking kit for fuse carrier (for 1 link)
    • 3
      LF308PV - PV Fuse-link 10x38 mm 1000V DC 8A
      LF308PV
      PV Fuse-link 10x38 mm 1000V DC 8A
    • 4
      LR601 - Fuse carrier 1P 50A 690V L51 1.5M
      LR601
      Fuse carrier 1P 50A 690V L51 1.5M
    • 5
      LF316PV - PV Fuse-link 10x38 mm 1000V DC 16A
      LF316PV
      PV Fuse-link 10x38 mm 1000V DC 16A

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group