The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Switch fuse
    • LC363N
    fuse switch disconnector D02 3P & N 63A
    EAN-Nr.
    3250614040092
    Packaging
    1 piece
    • Switch fuse

    fuse switch disconnector D02 3P & N 63A LC363N

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    fuse switch disconnector D02 3P & N 63A

    LC363N

    • Technical characteristics
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Fuse
    • Fuse size
      D02
    Archi­tec­ture
    • Number of poles
      3
    Elec­tric current
    • Rated current
      63 A
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Dimen­sions
    • Height
      90 mm
    • Width
      80 mm
    Power
    • Total power loss under IN
      32 W
    Mater­ials
    • Material
      Plastic

    Downloads

    • Product datasheet

      Image Hager Product data sheet LC363N  | Hager

      Hager Product data sheet LC363N

      fuse switch disconnector D02 3P & N 63A

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      LC163 - fuse switch disconnector D02 1P 63A
      LC163
      fuse switch disconnector D02 1P 63A
    • 2
      LC332 - fuse switch disconnector D02 1P+N 32A
      LC332
      fuse switch disconnector D02 1P+N 32A
    • 3
      LC363 - fuse switch disconnector D02 3P 63A
      LC363
      fuse switch disconnector D02 3P 63A
    • 4
      LC563 - fuse switch disconnector D02 1P+N 63A
      LC563
      fuse switch disconnector D02 1P+N 63A
    • 5
      LC732 - fuse switch disconnector D02 1P+N 32A
      LC732
      fuse switch disconnector D02 1P+N 32A

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group