The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Connec­tion tech­no­logy
    • Busbar
    • KF81D
    EAN-Nr.
    3250613760052
    Packaging
    10 Pieces
    • Busbar

    Connection terminal fork 25mm² KF81D

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Connection terminal fork 25mm²

    KF81D

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      80 A
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      16 mm²
    • Cross-sec­tion rigid conductor
      25 mm²

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration KF81D
    PDF
    RoHS report KF81D
    PDF

    Downloads

    • Image KF81D  | Hager

      Product Image KF81D

    • Product datasheet

      Image Hager Product data sheet KF81D  | Hager

      Hager Product data sheet KF81D

      Connection terminal fork 25mm²

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      KDN280B - Insulated busbar 2P 80A fork 16mm²  57M
      KDN280B
      Insulated busbar 2P 80A fork 16mm² 57M
    • 2
      KB463C - Insulated busbar 3P+N 63A prong 10mm²  24M
      KB463C
      Insulated busbar 3P+N 63A prong 10mm² 24M
    • 3
      KB463A - Insulated busbar 3P+N 63A prong 10mm²  12M
      KB463A
      Insulated busbar 3P+N 63A prong 10mm² 12M
    • 4
      KB263A - Insulated busbar 2P 63A prong 10mm²  12M
      KB263A
      Insulated busbar 2P 63A prong 10mm² 12M
    • 5
      KD190B - Insulated busbar 1P 100A fork 20mm²  57M
      KD190B
      Insulated busbar 1P 100A fork 20mm² 57M

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group