The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Energy distri­bu­tion
  • Connec­tion tech­no­logy
  • Busbar
  • KF50S
  • Energy distri­bu­tion

Connection terminal 50mm² KF50S

EAN-Nr.
3250613760144
Packaging
350 Pieces

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Connection terminal 50mm²

KF50S

  • Environmental value
  • Documentations
  • More products
Download the sheet

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager REACH declaration KF50S
PDF
Hager RoHS report KF50S
PDF

Downloads

  • Image KF50S  | Hager

    Product Image KF50S

  • Product datasheet

    Image Hager Product data sheet KF50S  | Hager

    Hager Product data sheet KF50S

    Connection terminal 50mm²

    PDF
  • Declaration of conformity

    Image Declaration of conformity en-GB 2025-10-20  | Hager

    Declaration of conformity en-GB 2025-10-20

    PDF
    839,22 kB
    Image Declaration of conformity en-GB 2025-10-20  | Hager

    Declaration of conformity en-GB 2025-10-20

    PDF
    860,43 kB
More documentation

Discover our other products of this range

    5
  • 1
    KDN380B - Insulated busbar 3P 80A fork 16mm²  57M
    KDN380B
    Insulated busbar 3P 80A fork 16mm² 57M
  • 2
    KDN363B - Insulated busbar 3P 63A fork 10mm²  57M
    KDN363B
    Insulated busbar 3P 63A fork 10mm² 57M
  • 3
    KF82A - Cable terminal 1P prong 2 cables 16mm²
    KF82A
    Cable terminal 1P prong 2 cables 16mm²
  • 4
    KDN463B - Insulated busbar 4P 63A fork 10mm²  57M
    KDN463B
    Insulated busbar 4P 63A fork 10mm² 57M
  • 5
    KZ024 - 10 endcaps for bubar 4P
    KZ024
    10 endcaps for bubar 4P

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group