The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Load break switch and fuse
    • Load break switches (LBS)
    • JAB302S-IP42
    EAN-Nr.
    3250616617124
    Packaging
    1 piece
    • Load break switches (LBS)

    Enclosed LBS,20A,TPN,IP42 JAB302S-IP42

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosed LBS,20A,TPN,IP42

    JAB302S-IP42

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current
      20 A
    • Rated short-­time with­stand current Icw 1s IEC 60947
      1,26 kA
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated impulse with­stand voltage Uimp
      8 V
    Safety
    • Ingress Protec­tion (IP) class
      IP42
    Dimen­sions
    • Height
      250 mm
    • Width
      180 mm
    • Depth
      105 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration JAB302S-IP42
    PDF

    Downloads

    • Image JAB302S-IP42  | Hager

      Product Image JAB302S-IP42

    • Product datasheet

      Image Hager Product data sheet JAB302S-IP42  | Hager

      Hager Product data sheet JAB302S-IP42

      Product data sheet en-GB 2026-05-06

      PDF
    • Instruction manual

      Image Instruction manual en-GB 2024-02-16  | Hager

      Instruction manual en-GB 2024-02-16

      PDF
      8,66 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2024-05-13

      PDF
      588,39 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      JAB303S-IP42 - Enclosed LBS,32A,TPN,IP42
      JAB303S-IP42
      Enclosed LBS, 32A, TPN, IP42
    • 2
      JAB304S-IP42 - Enclosed LBS,40A,TPN,IP42
      JAB304S-IP42
      Enclosed LBS, 40A, TPN, IP42
    • 3
      JAB306S-IP42 - Enclosed LBS,63A,TPN,IP42
      JAB306S-IP42
      Enclosed LBS, 63A, TPN, IP42
    • 4
      JAB310S-IP42 - Enclosed LBS,100A,TPN,IP42
      JAB310S-IP42
      Enclosed LBS, 100A, TPN, IP42
    • 5
      JAB402S-IP42 - Enclosed LBS,20A,TPSN,IP42
      JAB402S-IP42
      Enclosed LBS, 20A, TPSN, IP42

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group