The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HYA011H
    EAN-Nr.
    3250613346683
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Spreader x160 3P lug HYA011H

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Spreader x160 3P lug

    HYA011H

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Elec­tric current
    • Rated current IN
      160 A
    Archi­tec­ture
    • Number of poles
      3
    • Type of pole
      3P

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HYA011H
    PDF
    RoHS report HYA011H
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HYA011H  | Hager

      Hager Product data sheet HYA011H

      Spreader x160 3P lug

      PDF
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      437,81 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HYA012H - Spreader x160 4P lug
      HYA012H
      Spreader x160 4P lug
    • 2
      HXC004H - Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
      HXC004H
      Shunt trip Release 200-240V AC (h250-h400-h630-h800-h1000)
    • 3
      HYB011H - Spreader (x/P250-P250) 3P
      HYB011H
      Spreader (x/P250-P250) 3P
    • 4
      HXA039H - Padlock (x160-P160-x250-P250-x630)
      HXA039H
      Padlock (x160-P160-x250-P250-x630)
    • 5
      HXS032H - Direct rotary handle P160 with interlocking
      HXS032H
      Direct rotary handle P160 with interlocking

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group