The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Moulded case circuit breakers elec­tromech­an­ical accessories
  • HYS061H
  • Main switchgear

TERMINAL COVERS UNIMES H COMBIWAY FOR P160 4P HYS061H

EAN-Nr.
3250613155933
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Available soon

TERMINAL COVERS UNIMES H COMBIWAY FOR P160 4P

HYS061H

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products
Download the sheet

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • HMS041JR

    Moulded Case Circuit Breaker h3+ P160 LSI 4P4D N0-50-100% 40A 50kA FTC

    0.00 €  / *
  • HMS101JR

    Moulded Case Circuit Breaker h3+ P160 LSI 4P4D N0-50-100% 100A 50kA FTC

    0.00 €  / *
  • HMS161JR

    Moulded Case Circuit Breaker h3+ P160 LSI 4P4D N0-50-100% 160A 50kA FTC

    0.00 €  / *

Technical characteristics

Archi­tec­ture
  • Number of poles
    4

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes
Halogen free Yes

Certifications and documents

Hager REACH declaration HYS061H
PDF
Hager RoHS report HYS061H
PDF

Downloads

  • Image HYS061H  | Hager

    Product Image HYS061H

  • Product datasheet

    Image Hager Product data sheet HYS061H  | Hager

    Hager Product data sheet HYS061H

    TERMINAL COVERS UNIMES H COMBIWAY FOR P160 4P

    PDF
More documentation

Discover our other products of this range

    5
  • 1
    HXT047HK - Motor Operator P250 200-220VAC/DC without Auto-Reset +key
    HXT047HK
    Motor Operator P250 200-220VAC/DC without Auto-Reset +key
  • 2
    HYS011H - Spread terminal extension P160 3P
    HYS011H
    Spread terminal extension P160 3P
  • 3
    HXA039H - Padlock (x160-P160-x250-P250-x630)
    HXA039H
    Padlock (x160-P160-x250-P250-x630)
  • 4
    HYD012H - Spreader H400 4P collar
    HYD012H
    Spreader H400 4P collar
  • 5
    HYW060H - TERMINAL COVERS UNIMES H COMBIWAY FOR P630 3P
    HYW060H
    TERMINAL COVERS UNIMES H COMBIWAY FOR P630 3P

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group