The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers elec­tromech­an­ical accessories
    • HXD004P
    EAN-Nr.
    3250613133122
    Packaging
    1 piece
    • Moulded case circuit breakers elec­tromech­an­ical accessories

    Shunt trip H2H400 220VAC R HXD004P

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Shunt trip H2H400 220VAC R

    HXD004P

    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    Hager RoHS report HXD004P
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HXD004P  | Hager

      Hager Product data sheet HXD004P

      Shunt trip H2H400 220VAC R

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      HXT047HK - Motor Operator P250 200-220VAC/DC without Auto-Reset +key
      HXT047HK
      Motor Operator P250 200-220VAC/DC without Auto-Reset +key
    • 2
      HYS022H - Terminal cover for Straight terminal extension P160 4P
      HYS022H
      Terminal cover for Straight terminal extension P160 4P
    • 3
      HYS011H - Spread terminal extension P160 3P
      HYS011H
      Spread terminal extension P160 3P
    • 4
      HYS156H - Cage terminal P160 cage version Cu/Al 4P 6x4-25mm²
      HYS156H
      Cage terminal P160 cage version Cu/Al 4P 6x4-25mm²
    • 5
      HYS155H - Cage terminal P160 cage version Cu/Al 3P 6x4-25mm²
      HYS155H
      Cage terminal P160 cage version Cu/Al 3P 6x4-25mm²

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group