The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Main switchgear
  • Main incomers
  • Moulded case circuit breakers
  • HND350P
  • Main switchgear

MCCB 350A TM F/F 50kA 3P HND350P

EAN-Nr.
3250613136857
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

MCCB 350A TM F/F 50kA 3P

HND350P

  • Environmental value
  • Documentations
  • More products
Download the sheet

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes

Certifications and documents

Hager RoHS report HND350P
PDF

Downloads

  • Product datasheet

    Image Hager Product data sheet HND350P  | Hager

    Hager Product data sheet HND350P

    MCCB 350A TM F/F 50kA 3P

    PDF
  • Catalogue

    Image h3e MCCB Catalogue MY  | Hager

    h3e MCCB Catalogue MY

    Catalogue en-GB 2023-10-13

    PDF
    1,44 MB
More documentation

Discover our other products of this range

    5
  • 1
    HDA032P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  32A 18kA FTC
    HDA032P
    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 32A 18kA FTC
  • 2
    HDA020P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  20A 18kA FTC
    HDA020P
    Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 20A 18kA FTC
  • 3
    HDA031P - Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D  32A 18kA FTC
    HDA031P
    Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 32A 18kA FTC
  • 4
    HDA019P - Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D  20A 18kA FTC
    HDA019P
    Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 20A 18kA FTC
  • 5
    HDA039P - Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D  40A 18kA FTC
    HDA039P
    Moulded Case Circuit Breaker h3 x160 TM FIX 2P2D 40A 18kA FTC

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group