The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers
    • HNB125Z
    EAN-Nr.
    3250613149888
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker x250 3P 40kA 125A TM HNB125Z

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x250 3P 40kA 125A TM

    HNB125Z

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

  • See more (15)
    • Phase separ­a­tion func­tions 1 products available
    • Handle for power circuit breaker 1 products available
    • Locking inter­locking func­tions 1 products available
    • Connec­tion Func­tions 2 products available
    • Shunt release 3 products available
    • Under voltage coil 4 products available

    Complete your system

    • Phase separ­a­tion func­tions
    • Handle for power circuit breaker
    • Locking inter­locking func­tions
    • Connec­tion Func­tions
    • Shunt release
    • Under voltage coil
    • Auxil­i­aries contact block
    • HYB019H

      Interphase barrier (x250-h250) 3/4P

      €0.00  / *
    • HXB030H

      Direct rotary handle x250

      €0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HYB011H

      Spreader (x/P250-P250) 3P

      €0.00  / *
    • HYB010H

      Straight extension (x/P250-P250) 4P

      €0.00  / *
    • HXA005H

      Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA001H

      Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA025H

      Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      125 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      4 kA
    • Rated current at 10°C according to IEC 60947
      155,30 A
    • Rated current at 15°C according to IEC 60947
      151,80 A
    • Rated current at 20°C according to IEC 60947
      148,30 A
    • Rated current at 25°C according to IEC 60947
      144,60 A
    • Rated current at 30°C according to IEC 60947
      141 A
    • Rated current at 35°C according to IEC 60947
      137,10 A
    • Rated current at 40°C according to IEC 60947
      133,10 A
    • Rated current at 45°C according to IEC 60947
      129,10 A
    • Rated current at 50°C according to IEC 60947
      125 A
    • Rated current at 55°C according to IEC 60947
      120,60 A
    • Rated current at 60°C according to IEC 60947
      116,20 A
    • Rated current at 65°C according to IEC 60947
      111,80 A
    • Rated current at 70°C according to IEC 60947
      107,20 A
    Archi­tec­ture
    • Number of poles
      3
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    Trip­ping
    • Response time when opening
      10 ms
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM F/F
    Power
    • Power dissip­a­tion at IN
      27,70 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      1000
    • Number of mech­an­ical oper­a­tions
      4000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      1, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    Main elec­trical attrib­utes
    • Magnetic protec­tion trip time
      0 - 0 ms

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HNB125Z
    PDF
    RoHS report HNB125Z
    PDF

    Downloads

    • Image HNB125Z  | Hager

      Product Image HNB125Z

    • Product datasheet

      Image Hager Product data sheet HNB125Z  | Hager

      Hager Product data sheet HNB125Z

      Moulded Case Circuit Breaker x250 3P 40kA 125A TM

      PDF
    • Catalogue

      Image h3 MCCB Catalogue MY  | Hager

      h3 MCCB Catalogue MY

      Catalogue en-GB 2025-08-25

      PDF
      10,14 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      277,07 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      PDF
      329,43 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNB250U - Moulded Case Circuit Breaker X250 3P 40kA 250A TM
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM
    • 2
      HHA125P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  125A 25kA FTC
      HHA125P
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 125A 25kA FTC
    • 3
      HHB160Z - Moulded Case Circuit Breaker X250 3P 25kA 160A TM
      HHB160Z
      Moulded Case Circuit Breaker X250 3P 25kA 160A TM
    • 4
      HHJ630DE - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 630A 25kA FTC
      HHJ630DE
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 630A 25kA FTC
    • 5
      HHJ320DR - Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 320A 25kA FTC
      HHJ320DR
      Moulded Case Circuit Breaker h3 x630 TM ADJ 3P3D 320A 25kA FTC

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group