The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Main switchgear
    • Main incomers
    • Moulded case circuit breakers
    • HNA063S
    EAN-Nr.
    3250613132835
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 63A 40kA FTC HNA063S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 63A 40kA FTC

    HNA063S

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

  • See more (17)
    • Shunt release 3 products available
    • Auxil­i­aries contact block 3 products available
    • Under voltage coil 3 products available
    • DIN rail adapter 1 products available
    • Locking inter­locking func­tions 1 products available
    • Connec­tion Func­tions 2 products available

    Complete your system

    • Shunt release
    • Auxil­i­aries contact block
    • Under voltage coil
    • DIN rail adapter
    • Locking inter­locking func­tions
    • Connec­tion Func­tions
    • Handle for power circuit breaker
    • Phase separ­a­tion func­tions
    • Terminal cover
    • HXA005H

      Shunt trip 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA001H

      Shunt trip 24V DC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA025H

      Auxiliary low level 1NO+1NC 125V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA055H

      UVR delayed 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA054H

      UVR delayed 220-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HYA033H

      DIN Rail adaptator x160 3P/4P

      €0.00  / *
    • HXA039H

      Padlock (x160-P160-x250-P250-x630)

      €0.00  / *
    • HYA013H

      Extended connection x160 4P collar

      €0.00  / *
    • HYA011H

      Spreader x160 3P lug

      €0.00  / *
    • HXA031H

      Extended rotary handle x160

      €0.00  / *
    • HXA030H

      Direct rotary handle x160

      €0.00  / *
    • HYA019H

      Interphase barrier x160 3/4P

      €0.00  / *
    • HYA021H

      Terminal cover x160 3P long

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      20 kA
    Archi­tec­ture
    • Number of poles
      3
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/F
    Power
    • Total power loss under IN
      30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    Dimen­sions
    • Height
      130 mm
    • Width
      75 mm
    • Depth
      68 mm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration HNA063S
    PDF
    RoHS report HNA063S
    PDF

    Downloads

    • Product datasheet

      Image Hager Product data sheet HNA063S  | Hager

      Hager Product data sheet HNA063S

      Moulded Case Circuit Breaker h3 x160 TM ADJ 3P3D 63A 40kA FTC

      PDF
    • Catalogue

      Image h3 MCCB Catalogue MY  | Hager

      h3 MCCB Catalogue MY

      Catalogue en-GB 2025-08-25

      PDF
      10,14 MB
    • Declaration of conformity

      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      430,96 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNB250U - Moulded Case Circuit Breaker X250 3P 40kA 250A TM
      HNB250U
      Moulded Case Circuit Breaker X250 3P 40kA 250A TM
    • 2
      HNA020P - Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D  20A 40kA FTC
      HNA020P
      Moulded Case Circuit Breaker h3 x160 TM FIX 3P3D 20A 40kA FTC
    • 3
      HNB200Z - Moulded Case Circuit Breaker x250 3P 40kA 200A TM
      HNB200Z
      Moulded Case Circuit Breaker x250 3P 40kA 200A TM
    • 4
      HMW631JR - Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 50kA FTC
      HMW631JR
      Moulded Case Circuit Breaker h3+ P630 LSI 4P4D N0-50-100% 630A 50kA FTC
    • 5
      HHD400U - Moulded Case Circuit Breaker h400 3P 25kA 400A TM
      HHD400U
      Moulded Case Circuit Breaker h400 3P 25kA 400A TM

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group