The store will not work correctly in the case when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FLA716RC
    EAN-Nr.
    3250611021643
    Packaging
    1 piece
    • orion+ and orion Lite

    Enclosure,Orion Lite,600x400x250mm, 2 locks FLA716RC

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Enclosure,Orion Lite,600x400x250mm, 2 locks

    FLA716RC

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      600 mm
    • Width
      400 mm
    • Depth
      250 mm
    • Thick­ness of side­wall
      1,50 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      Special tool, Without lock
    • Impact resist­ance IK
      IK05
    Equip­ment
    • Number of flange plate open­ings
      1
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    • Suit­able for outdoor usage
      Yes
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Varnished
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      0
    • Door/­cover is trans­parent
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    Hager RoHS report FLA716RC
    PDF

    Downloads

    • Image FLA716RC  | Hager

      Product Image FLA716RC

    • Product datasheet

      Image Hager Product data sheet FLA716RC  | Hager

      Hager Product data sheet FLA716RC

      Enclosure,Orion Lite,600x400x250mm, 2 locks

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FL117A - Steel enclosure, Orion.Plus, plain door 650x400x200 mm
      FL117A
      Steel enclosure, Orion.Plus, plain door 650x400x200 mm
    • 2
      FL980A - Chassis kit MCB, orion plus 2x24M 350x300 mm +S
      FL980A
      Chassis kit MCB, orion plus 2x24M 350x300 mm +S
    • 3
      FL118A - Steel enclosure, Orion.Plus, plain door 650x400x250 mm
      FL118A
      Steel enclosure, Orion.Plus, plain door 650x400x250 mm
    • 4
      FLA707RC - Enclosure,Orion Lite,400x300x200mm, 1 lock
      FLA707RC
      Enclosure, Orion Lite, 400x300x200mm, 1 lock
    • 5
      FL404A - Steel mounting plate, Orion.Plus, 330x243  mm
      FL404A
      Steel mounting plate, Orion.Plus, 330x243 mm

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group