The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy distri­bu­tion
    • Distri­bu­tion boards up to 1600 A
    • orion+ and orion Lite
    • FL119A
    EAN-Nr.
    3250610674093
    Packaging
    1 piece
    • orion+ and orion Lite

    Steel enclosure, Orion.Plus, plain door 650x500x200 mm FL119A

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Steel enclosure, Orion.Plus, plain door 650x500x200 mm

    FL119A

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Optional accessories

    • Lock system 1 products available
    • Mounting accessories 1 products available
    • Insert for lock system 1 products available
    • Distrib­utor assembly for serial built-in device 1 products available
    • Mounting plate for distri­bu­tion board 1 products available
    • Base/­base element 1 products available

    Complete your system

    • Lock system
    • Mounting accessories
    • Insert for lock system
    • Distrib­utor assembly for serial built-in device
    • Mounting plate for distri­bu­tion board
    • Base/­base element
    • FL96Z

      Triangular lock plus handle, Orion.Plus

      €0.00  / *
    • FL863Z

      Wall ins. fixing brackets, Orion.Plus polyester

      €0.00  / *
    • FL81Z

      Pair square key inserts, Orion.Plus, 8 mm

      €0.00  / *
    • FL994A

      MCB complete kit, Orion.Plus, 4x24M, 600x500 mm, System C

      €0.00  / *
    • FL413A

      Steel mounting plate, Orion.Plus, 630x443 mm

      €0.00  / *
    • FL957A

      Plinth, Orion.Plus, H150 500x200 mm

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      650 mm
    • Width
      500 mm
    • Depth
      200 mm
    • Thick­ness of side­wall
      1,2 mm
    Safety
    • Ingress Protec­tion (IP) class
      IP65
    • Protec­tion class
      Isol­a­tion class I
    • Locking type
      3-Side 7 mm, Key lock
    • Impact resist­ance IK
      IK10
    Equip­ment
    • Number of section in width
      1
    • Number of flange plate open­ings
      2
    • Number of rows
      4
    Install­a­tion, mounting
    • Mounting on
      Wall mounting
    • Suit­able for outdoor usage
      No
    Mater­ials
    • Colour
      Light grey
    • RAL code
      7035
    • Treat­ment
      Powder coated
    • Material
      Steel
    • Surface finish
      Matt
    Cover, door
    • Number of cabinet doors
      1
    • Number of locks
      2
    • Door/­cover is trans­parent
      No
    • Cabinet door type
      Single door
    Elec­tric current
    • Rated current IN
      250 A
    Voltage
    • Nominal voltage
      400-400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    Halogen free Yes

    Certifications and documents

    PEP_HAGE-00954-V02.01-EN
    PDF
    10,41 MB
    REACH declaration FL119A
    PDF
    RoHS report FL119A
    PDF

    Downloads

    • Image FL119A  | Hager

      Product Image FL119A

    • Product datasheet

      Image Hager Product data sheet FL119A  | Hager

      Hager Product data sheet FL119A

      Steel enclosure, Orion.Plus, plain door 650x500x200 mm

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      FLA728RC - Enclosure,Orion Lite,800x600x250mm, 2 locks
      FLA728RC
      Enclosure, Orion Lite, 800x600x250mm, 2 locks
    • 2
      FLA704RC - Enclosure,Orion Lite,300x300x200mm, 1 lock
      FLA704RC
      Enclosure, Orion Lite, 300x300x200mm, 1 lock
    • 3
      FLA709RC - Enclosure,Orion Lite,500x400x200mm, 1 lock
      FLA709RC
      Enclosure, Orion Lite, 500x400x200mm, 1 lock
    • 4
      FLA716RC - Enclosure,Orion Lite,600x400x250mm, 2 locks
      FLA716RC
      Enclosure, Orion Lite, 600x400x250mm, 2 locks
    • 5
      FL124A - Steel enclosure, Orion.Plus, plain door 800x600x300 mm
      FL124A
      Steel enclosure, Orion.Plus, plain door 800x600x300 mm

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group