The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment
    • Energy monit­oring devices
    • Mains monit­oring relays, mains and system protec­tion
    • EUP100
    EAN-Nr.
    3250615600561
    Packaging
    1 piece
    • Relays and contactors
    • Mains monit­oring relays, mains and system protec­tion
    • See more

    Phase control relay 3P(N) 1 Change over contact EUP100

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Phase control relay 3P(N) 1 Change over contact

    EUP100

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Dimen­sions
    • Height
      87 mm
    • Width
      17,50 mm
    • Depth
      65 mm
    Frequency
    • Frequency
      50 - 50 Hz
    Connectivity
    • Type of connec­tion
      Screw terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP document International 2022-12-02
    PDF
    337,88 kB
    REACH declaration EUP100
    PDF
    RoHS report EUP100
    PDF

    Downloads

    • Image EUP100  | Hager

      Product Image EUP100

    • Product datasheet

      Image Hager Product data sheet EUP100  | Hager

      Hager Product data sheet EUP100

      Phase control relay 3P(N) 1 Change over contact

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-05-15  | Hager

      Declaration of conformity International 2023-05-15

      PDF
      315,50 kB
      Image Declaration of conformity International 2023-05-15  | Hager

      Declaration of conformity International 2023-05-15

      PDF
      270,19 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EUM100 - Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUM100
      Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 2
      EUM200 - Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts
      EUM200
      Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts
    • 3
      EUU100 - Undervoltage control relay 1P+N/3P+N 1 Change over contact
      EUU100
      Undervoltage control relay 1P+N/3P+N 1 Change over contact
    • 4
      EUD100 - On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUD100
      On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 5
      EUC100 - Current control relay 1P+N 1 Change over contact
      EUC100
      Current control relay 1P+N 1 Change over contact

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group