The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Energy manage­ment
    • Energy monit­oring devices
    • Mains monit­oring relays, mains and system protec­tion
    • EUM200
    EAN-Nr.
    3250615600554
    Packaging
    1 piece
    • Relays and contactors
    • Mains monit­oring relays, mains and system protec­tion
    • See more

    Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts EUM200

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts

    EUM200

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Capa­city
    • Number of modules
      2
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 55 °C
    • Stor­age/trans­port temper­ature
      -25 - 70 °C
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      1.5 - 2.5 mm²
    • Cross-sec­tion rigid conductor
      2.5 - 4 mm²
    Power supply
    • Supply voltage
      3N, 400/230 V
    Frequency
    • Frequency
      50 - 60 Hz
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Trip­ping
    • Max. permitted off-delay time
      30 s
    Install­a­tion, mounting
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      1,20 W
    Dimen­sions
    • Height
      87 mm
    • Width
      35 mm
    • Depth
      65 mm
    Voltage
    • Rated oper­a­tional voltage Ue
      230 - 400 V

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    REACH declaration EUM200
    PDF
    RoHS report EUM200
    PDF
    PEP document en-GB 2022-12-08
    PDF
    370,28 kB

    Downloads

    • Image EUM200  | Hager

      Product Image EUM200

    • Product datasheet

      Image Hager Product data sheet EUM200  | Hager

      Hager Product data sheet EUM200

      Voltage and phase control relay 1P+N/3P(N) 2 Change over contacts

      PDF
    • Declaration of conformity

      Image Declaration of conformity International 2023-05-15  | Hager

      Declaration of conformity International 2023-05-15

      PDF
      270,39 kB
      Image Declaration of conformity International 2023-05-15  | Hager

      Declaration of conformity International 2023-05-15

      PDF
      315,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      EUM100 - Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUM100
      Voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 2
      EUP100 - Phase control relay 3P(N) 1 Change over contact
      EUP100
      Phase control relay 3P(N) 1 Change over contact
    • 3
      EUU100 - Undervoltage control relay 1P+N/3P+N 1 Change over contact
      EUU100
      Undervoltage control relay 1P+N/3P+N 1 Change over contact
    • 4
      EUD100 - On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
      EUD100
      On-delay voltage and phase control relay 1P+N/3P(N) 1 Change over contact
    • 5
      EUC100 - Current control relay 1P+N 1 Change over contact
      EUC100
      Current control relay 1P+N 1 Change over contact

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group