The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • ESD225S
    EAN-Nr.
    3250612400003
    Packaging
    12 Pieces
    • Relays and contactors

    Humfree Contactor 25A, 2NO, 24V~ 50/60Hz ESD225S

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Humfree Contactor 25A, 2NO, 24V~ 50/60Hz

    ESD225S

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Type of contacts
      2NO
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current IN
      25 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      24 - 24 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Texts
    • Safety hint
      Humfree contactors are not suit­able for intensive use cases (powered 24/7) and in these cases indus­trial contactors must be used.
    Power
    • Power dissip­a­tion at IN
      5,20 W
    • Inrush power absorbed
      2,20 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17,85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      No
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,20 - 1,20 Nm
    Func­tions
    • Hum-­free
      Yes
    Archi­tec­ture
    • Number of poles
      2

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ESD225S
    PDF
    RoHS report ESD225S
    PDF

    Downloads

    • Image ESD225S  | Hager

      Product Image ESD225S

    • Product datasheet

      Image Hager Product data sheet ESD225S  | Hager

      Hager Product data sheet ESD225S

      Humfree Contactor 25A, 2NO, 24V~ 50/60Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      385,80 kB
      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      268,16 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      266,79 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ESC442 - Contactor 40A, 2NO+2NC, 230V~50Hz
      ESC442
      Contactor 40A, 2NO+2NC, 230V~50Hz
    • 2
      ERC427 - Override Contactor 25A, 2NO+2NC, 230V~50Hz
      ERC427
      Override Contactor 25A, 2NO+2NC, 230V~50Hz
    • 3
      ESC466 - Contactor 63A, 3NO+1NC, 230V~50Hz
      ESC466
      Contactor 63A, 3NO+1NC, 230V~50Hz
    • 4
      ESC263S - Humfree Contactor 63A, 2NO, 230V~50/60Hz
      ESC263S
      Humfree Contactor 63A, 2NO, 230V~50/60Hz
    • 5
      ESC225S - Humfree Contactor 25A, 2NO, 230V~50/60Hz
      ESC225S
      Humfree Contactor 25A, 2NO, 230V~50/60Hz

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group