The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Modular devices
    • Switching and signalling devices
    • Relays and contactors
    • ERD225
    EAN-Nr.
    3250612400591
    Packaging
    12 Pieces
    • Relays and contactors

    Override Contactor 25A, 2NO, 24V~50Hz ERD225

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Override Contactor 25A, 2NO, 24V~50Hz

    ERD225

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connec­tion
    • Type of contacts
      2NO
    • Number of contacts
      2
    • Cross-sec­tion flex­ible conductor
      1 - 6 mm²
    • Cross-sec­tion rigid conductor
      1 - 10 mm²
    Elec­tric current
    • Rated current IN
      25 A
    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 50 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Command voltage AC
      24 - 24 V
    • Command voltage DC
      0 - 0 V
    Use condi­tions
    • Oper­ating temper­ature
      -10 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Use
    • Category of use
      AC-7a/AC-7b
    Endur­ance
    • Number of mech­an­ical oper­a­tions
      100000
    • Elec­tric endur­ance in number of cycles
      30000
    Power
    • Power dissip­a­tion at IN
      4 W
    • Inrush power absorbed
      10,70 VA
    Dimen­sions
    • Height
      83 mm
    • Width
      17,85 mm
    • Depth
      60 mm
    Equip­ment
    • Number of NO contacts
      2
    • Number of NC contacts
      0
    • With switch for manual switch
      Yes
    Install­a­tion, mounting
    • Nominal tight­ening torque
      1,20 - 1,20 Nm

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - Contactor 25A, 2NO, 230V (English)
    PDF
    3,90 MB
    REACH declaration ERD225
    PDF
    RoHS report ERD225
    PDF

    Downloads

    • Image ERD225  | Hager

      Product Image ERD225

    • Product datasheet

      Image Hager Product data sheet ERD225  | Hager

      Hager Product data sheet ERD225

      Override Contactor 25A, 2NO, 24V~50Hz

      PDF
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2021-09-23

      PDF
      383,45 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      266,79 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      ESC466 - Contactor 63A, 3NO+1NC, 230V~50Hz
      ESC466
      Contactor 63A, 3NO+1NC, 230V~50Hz
    • 2
      ESC226 - Contactor 25A, 2NC, 230V~50Hz
      ESC226
      Contactor 25A, 2NC, 230V~50Hz
    • 3
      ESC463 - Contactor 63A, 4NO, 230V~50Hz
      ESC463
      Contactor 63A, 4NO, 230V~50Hz
    • 4
      ERC225 - Override Contactor 25A, 2NO, 230V~50Hz
      ERC225
      Override Contactor 25A, 2NO, 230V~50Hz
    • 5
      ESC425S - Humfree Contactor 25A, 4NO, 230V~50/60Hz
      ESC425S
      Humfree Contactor 25A, 4NO, 230V~50/60Hz

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group