The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Building auto­ma­tion
  • KNX and Sensors
  • Motion and pres­ence detectors
  • EE806
  • Building auto­ma­tion
  • Motion and pres­ence detectors

Remote control for motion detector comfort EE85./86./87. EE806

EAN-Nr.
3250612258062
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in

Remote control for motion detector comfort EE85./86./87.

EE806

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Compatible products

  • Referenced by 3 products available

Referenced by

  • EE870

    IP55 Motion Detector Comfort 220/360° White

    0.00 €  / *
  • EE860

    Motion detector comfort 220°, IP55, wall mounted, blanc

    0.00 €  / *
  • EE850

    Motion detector comfort 140°, IP55, wall mounted, white

    0.00 €  / *

Technical characteristics

Dimen­sions
  • Height
    10 mm
  • Width
    63 mm
Mater­ials
  • Colour
    Black

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration EE806
PDF
Hager RoHS report EE806
PDF

Downloads

  • Image EE806  | Hager

    Product Image EE806

  • Declaration of conformity

    Image Declaration of conformity International 2024-01-18  | Hager

    Declaration of conformity International 2024-01-18

    PDF
    107,51 kB
    Image Declaration of conformity International 2024-01-18  | Hager

    Declaration of conformity International 2024-01-18

    PDF
    113,27 kB
More documentation

Discover our other products of this range

    5
  • 1
    TXC513 - Presence/motion detector KNX 360° surface mounted detection Ø20m
    TXC513
    Presence/motion detector KNX 360° surface mounted detection Ø20m
  • 2
    TXD503 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
    TXD503
    Presence/motion detector KNX 360° flush-mounted detection Ø10m
  • 3
    TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
    TXD501
    Presence/motion detector KNX 360° flush-mounted detection Ø10m
  • 4
    80262270 - K.x/Q.x KNX (TP+EASY) Movement detector module 2,20m
    80262270
    K.x/Q.x KNX (TP+EASY) Movement detector module 2, 20m
  • 5
    80960471 - K.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    80960471
    K.x Cover for KNX (TP+EASY) Movement detector module, aluminium

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group