The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Motion and pres­ence detectors
    • 80262280
    EAN-Nr.
    3250617154598
    Packaging
    1 piece
    Data Act Notice
    • Motion and pres­ence detectors

    S.x KNX (TP+EASY) Movement detector module 2,20m 80262280

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    S.x KNX (TP+EASY) Movement detector module 2,20m

    80262280

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80960452
    80960452
    S.x Cover for KNX (TP+EASY) Movement detector module, white
    Add to a list
    Add to a list
    80960459
    80960459
    S.x Cover for KNX (TP+EASY) Movement detector module, polar white
    Add to a list
    Add to a list
    80960485
    80960485
    S.x Cover for KNX (TP+EASY) Movement detector module, anthracite
    Add to a list
    Add to a list
    80960483
    80960483
    S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    Add to a list
    Add to a list

    Technical characteristics

    Dimen­sions
    • Recom­mended install­a­tion height
      2,20 - 2,20 m
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    • Minimal duty cycle
      10 s
    Func­tions
    • Maximal duty cycle
      30 min
    Connectivity
    • With bus system KNX radio
      No
    Voltage
    • Oper­ating voltage over bus
      21 - 32 V
    Scope of delivery
    • Bus connec­tion included
      Yes
    Elec­tric current
    • Bus current consump­tion data transfer
      10 mA
    Lighting
    • Response bright­ness adjustable
      5 - 1000 lx
    Detec­tion
    • Detec­tion angle adjustable
      45 - 90 °
    • Detec­tion angle hori­zontal
      90 - 180
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 45 °C
    Mater­ials
    • Material
      Metal, Plastic
    Texts
    • Push button
      With button for auto­mat­ic/per­manent ON/per­manent OFF
    • Oper­ating mode
      With 3 oper­ating modes: auto­mat­ic/per­manent ON/per­manent OFF
    • Func­tion
      Pres­ence simu­la­tion, With party func­tion
    • Install­a­tion mode
      With spreader claws, With dismant­ling protec­tion
    Reach distance
    • Max. trans­mis­sion range front­ally
      8 m
    • Max. trans­mis­sion range side­ways
      6 m
    Data act compli­ance
    • Is gener­ating data
      Yes
    • Data types
      Basic inform­a­tion, Generic KNX tele­gram
    • Data formats
      KNX (TP)
    • Estim­ated daily data volume
      10 KB - 100 KB
    • Real time data gener­a­tion
      Yes
    • Data stored on device
      No

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration 80262280
    PDF
    RoHS report 80262280
    PDF

    Downloads

    • Image 80262280  | Hager

      Product Image 80262280

    • Product datasheet

      Image Hager Product data sheet 80262280  | Hager

      Hager Product data sheet 80262280

      S.x KNX (TP+EASY) Movement detector module 2,20m

      PDF
    • Declaration of conformity

      Image Declaration of Conformity  | Hager

      Declaration of Conformity

      Declaration of conformity International 2021-07-30

      PDF
      257,09 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      80960471 - K.x Cover for KNX (TP+EASY) Movement detector module, aluminium
      80960471
      K.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    • 2
      80960452 - S.x Cover for KNX (TP+EASY) Movement detector module,  white
      80960452
      S.x Cover for KNX (TP+EASY) Movement detector module, white
    • 3
      80960473 - K.x Cover for KNX (TP+EASY) Movement detector module, stainless steel
      80960473
      K.x Cover for KNX (TP+EASY) Movement detector module, stainless steel
    • 4
      80960483 - S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
      80960483
      S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    • 5
      TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD501
      Presence/motion detector KNX 360° flush-mounted detection Ø10m

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group