The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Motion and pres­ence detectors
    • 80960471
    EAN-Nr.
    3250617154703
    Packaging
    1 piece
    • Motion and pres­ence detectors

    K.x Cover for KNX (TP+EASY) Movement detector module, aluminium 80960471

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    K.x Cover for KNX (TP+EASY) Movement detector module, aluminium

    80960471

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • With bus system KNX radio
      No
    Dimen­sions
    • Height
      56 mm
    • Width
      71 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Aluminium
    • RAL code
      Similar to RAL 9006
    • Material
      Ther­mo­plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 80960471
    PDF
    RoHS report 80960471
    PDF

    Downloads

    • Image 80960471  | Hager

      Product Image 80960471

    • Product datasheet

      Image Hager Product data sheet 80960471  | Hager

      Hager Product data sheet 80960471

      K.x Cover for KNX (TP+EASY) Movement detector module, aluminium

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      80262270 - K.x/Q.x KNX (TP+EASY) Movement detector module 2,20m
      80262270
      K.x/Q.x KNX (TP+EASY) Movement detector module 2, 20m
    • 2
      80262180 - S.x KNX (TP+EASY) Movement detector module 1,10m
      80262180
      S.x KNX (TP+EASY) Movement detector module 1, 10m
    • 3
      80262280 - S.x KNX (TP+EASY) Movement detector module 2,20m
      80262280
      S.x KNX (TP+EASY) Movement detector module 2, 20m
    • 4
      TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD501
      Presence/motion detector KNX 360° flush-mounted detection Ø10m
    • 5
      80960483 - S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
      80960483
      S.x Cover for KNX (TP+EASY) Movement detector module, aluminium

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group