The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Motion and pres­ence detectors
    • 80960429
    EAN-Nr.
    3250617154611
    Packaging
    1 piece
    • Motion and pres­ence detectors

    Q.x Cover for KNX (TP+EASY) Movement detector module, polar white 80960429

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Q.x Cover for KNX (TP+EASY) Movement detector module, polar white

    80960429

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Technical characteristics

    Connectivity
    • With bus system KNX radio
      No
    Dimen­sions
    • Height
      58 mm
    • Width
      58 mm
    Install­a­tion, mounting
    • Mounting on
      Flush mounting
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Material
      Ther­mo­plastic

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 80960429
    PDF
    RoHS report 80960429
    PDF

    Downloads

    • Image 80960429  | Hager

      Product Image 80960429

    • Product datasheet

      Image Hager Product data sheet 80960429  | Hager

      Hager Product data sheet 80960429

      Q.x Cover for KNX (TP+EASY) Movement detector module, polar white

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      80960471 - K.x Cover for KNX (TP+EASY) Movement detector module, aluminium
      80960471
      K.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    • 2
      80960452 - S.x Cover for KNX (TP+EASY) Movement detector module,  white
      80960452
      S.x Cover for KNX (TP+EASY) Movement detector module, white
    • 3
      80960473 - K.x Cover for KNX (TP+EASY) Movement detector module, stainless steel
      80960473
      K.x Cover for KNX (TP+EASY) Movement detector module, stainless steel
    • 4
      80960483 - S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
      80960483
      S.x Cover for KNX (TP+EASY) Movement detector module, aluminium
    • 5
      TXD501 - Presence/motion detector KNX 360° flush-mounted detection Ø10m
      TXD501
      Presence/motion detector KNX 360° flush-mounted detection Ø10m

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group