The store will not work correctly when cookies are disabled.
Location Malaysia
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Inspiration & knowledge
    • Support
    • About us
    Account
    • Home
    • Catalogue
    • Building auto­ma­tion
    • KNX and Sensors
    • Push button sensors
    • 80960299
    EAN-Nr.
    3250617155649
    Packaging
    1 piece
    • Push button sensors

    Cover f. 1gang f. push-b. module, clearlens, S.1/B.3/B.7, p.white, matt, plastic 80960299

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Cover f. 1gang f. push-b. module, clearlens, S.1/B.3/B.7, p.white, matt, plastic

    80960299

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products
    Download the sheet

    Complete your system

    Must-have accessories

    Previous
    Previous
    80141180
    80141180
    Push-button module 1gang, intg temp. sensor+bus coupl. unit, KNX-S.1/B.3/B.7

    Technical characteristics

    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker
    Mater­ials
    • Colour
      Polar white
    • RAL code
      Similar to RAL 9010
    • Surface finish
      Matt
    • Material
      Ther­mo­plastic
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      55 mm
    • Width
      55 mm
    • Depth
      10 mm
    Settings
    • Supported config­ur­a­tion mode
      ETS, easy
    Connectivity
    • Mounting type
      Clamp mounting
    Equip­ment
    • Monit­oring window/­light outlet
      Yes
    Accessories
    • Has labelling field
      No
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Related Systems
      S.x/B.x

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    PEP - RJ45 adapter gallery keystone 2 modules (English)
    PDF
    37,33 MB
    REACH declaration 80960299
    PDF
    RoHS report 80960299
    PDF

    Downloads

    • Image 80960299  | Hager

      Product Image 80960299

    • Product datasheet

      Image Hager Product data sheet 80960299  | Hager

      Hager Product data sheet 80960299

      Cover f. 1gang f. push-b. module, clearlens, S.1/B.3/B.7, p.white, matt, plastic

      PDF
    More documentation

    Discover our other products of this range

      5
    • 1
      80040001 - Bus coupling unit flush-mtd, ext. temp. sensor, KNX
      80040001
      Bus coupling unit flush-mtd, ext. temp. sensor, KNX
    • 2
      80141329 - Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
      80141329
      Push-button 1gang, + RGB LED, internal temp. sensor, KNX - Q.1/Q.3, p. white
    • 3
      80162776 - Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.1, ant.
      80162776
      Push-button 2gang, + RGB LED, internal temp. sensor, KNX - K.1, ant.
    • 4
      80163780 - Push-button 3g, lab. field,RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7,f.wh.p.wh.
      80163780
      Push-button 3g, lab. field, RGB LED, int. temp.sensor, KNX-S.1/B.3/B.7, f.wh.p.wh.
    • 5
      80960279 - Cover for 1gang for push-button module, clearlens, K.1, p. white glossy
      80960279
      Cover for 1gang for push-button module, clearlens, K.1, p. white glossy

    Product catalogue

    • Product catalogue
    • Energy distribution
    • Energy management
    • Wiring accessories
    • Connected homes

    Contact and Support

    • FAQ
    • How-to videos
    • Downloads
    • Find a distributor
    • Contact us
    • Newsletter

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

    More about us

    Fol­low us

      • Privacy
      • Cookies
      • Report a vulnerability

    © Hager Group