The store will not work correctly in the case when cookies are disabled.
Malaysia
  • Contact us
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Inspiration & knowledge
  • Support
  • About us
Account
  • Home
  • Catalogue
  • Building auto­ma­tion
  • KNX and Sensors
  • Touch sensor KNX
  • 75143134
  • Building auto­ma­tion

KNX glass sensor 3gang comf, intg bus coupling unit, KNX - TS sensor, glass al. 75143134

EAN-Nr.
4011334383864
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Important information before ordering:
This product requires to be configurated before it can be ordered.
The configuration must be completed using our online configurator, which is accessible directly from this page.

KNX glass sensor 3gang comf, intg bus coupling unit, KNX - TS sensor, glass al.

75143134

  • Accessories
  • Technical characteristics
  • Environmental value
  • Documentations
  • More products

Complete your system

Must-have accessories

Previous
Previous
1871
1871
Wall box 2gang flat, KNX - TS sensor
Add to a list
Add to a list

Technical characteristics

Install­a­tion, mounting
  • Mounting on
    Flush mounting
Use condi­tions
  • Oper­ating temper­ature
    -5 - 45 °C
Func­tions
  • With room temper­ature controller
    Yes
Power
  • Current consump­tion
    12,50 mA
Dimen­sions
  • Built-in depth
    24,20 mm
  • Built-in depth flush-­mounted boxes
    27 mm
  • Height
    160 mm
  • Width
    86 mm
  • Depth
    37,70 mm
Equip­ment
  • Number of actu­ation points
    6
Controls and indic­ators
  • With LED indic­a­tion
    Yes
Mater­ials
  • Colour
    Aluminium
  • RAL code
    9006
  • Material
    Aluminium, Glass
  • Surface finish
    Glossy
Accessories
  • Has labelling field
    No
Screen
  • With display
    No
Texts
  • Func­tion
    For switch, push-but­ton, dimmer and shutter func­tions, Blocking func­tion for sensor surface e.g. for cleaning the glass surface
  • Install­a­tion mode
    For vertical mounting
  • Temper­ature
    Addi­tional connec­tion for external temper­ature sensor, Integ­rated temper­ature sensor for oper­a­tion as controller exten­sion unit, Temper­ature meas­ure­ment via internal Temper­ature sensor or external commu­nic­a­tion object

Environmental value

We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

RoHS conform Yes
REACh-SVHC free Yes

Certifications and documents

Hager REACH declaration 75143134
PDF
Hager RoHS report 75143134
PDF

Downloads

  • Image 75143134  | Hager

    Product Image 75143134

  • Declaration of conformity

    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    299,80 kB
    Image Declaration of Conformity  | Hager

    Declaration of Conformity

    Declaration of conformity International 2021-08-24

    PDF
    291,73 kB
More documentation

Discover our other products of this range

    5
  • 1
    1871 - Wall box 2gang flat, KNX - TS sensor
    1871
    Wall box 2gang flat, KNX - TS sensor
  • 2
    75144930 - KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    75144930
    KNX glass sensor 4gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
  • 3
    75144034 - KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
    75144034
    KNX glass sensor 4gang comf, intg bus coupling unit, KNX - TS sensor, glass al.
  • 4
    75144835 - KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black
    75144835
    KNX glass sensor 4gang comf, intg bus coupling unit, KNX-TS sensor, glass black
  • 5
    75143930 - KNX glass sensor 3gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white
    75143930
    KNX glass sensor 3gang comf, intg bus coupl. unit, KNX-TS sensor, glass p.white

Product catalogue

  • Product catalogue
  • Energy distribution
  • Energy management
  • Wiring accessories
  • Connected homes

Contact and Support

  • FAQ
  • How-to videos
  • Downloads
  • Find a distributor
  • Contact us
  • Newsletter

Who we are

We deliver safe and simple electrical solutions, from energy distribution to lighting control and building automation systems for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

More about us

Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

© Hager Group