KNX glass sensor 2g thermostat, display,intg bus coupl.,KNX-TS sensor, al. 75642034
Complete your system
Must-have accessories
TGA200
Power supply 24 V DC 1A
Technical characteristics
Installation, mounting
-
Mounting onFlush mounting
Use conditions
-
Operating temperature-5 - 45 °C
Functions
-
With room temperature controllerYes
Power
-
Current consumption23 mA
Dimensions
-
Built-in depth24,20 mm
-
Built-in depth flush-mounted boxes27 mm
-
Height160 mm
-
Width86 mm
-
Depth37,70 mm
Equipment
-
Number of actuation points6
Controls and indicators
-
With LED indicationYes
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
MaterialAluminium, Glass
-
Surface finishGlossy
Accessories
-
Has labelling fieldNo
Screen
-
With displayYes
Texts
-
FunctionFor switch, push-button, dimmer, blind and thermostat functions, With valve protection function
-
Installation modeFor vertical mounting
-
Operating modeController operating modes: comfort, standby, night and frost/heat protection mode
-
TemperatureAdditional connection for external temperature sensor, Temperature measurement via internal Temperature sensor or external communication object
-
VoltageOperation with non-choked output of KNX voltage supply possible (pay attention to current consumption), Separate auxiliary power supply needed
Scope of delivery
-
Bus connection includedYes
Data act compliance
-
Is generating dataYes
-
Data typesGeneric KNX telegram, Temperature measurement, Thermostat
-
Data formatsKNX (TP)
-
Estimated daily data volume10 KB - 100 KB
-
Real time data generationYes
-
Data stored on deviceNo
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Product datasheet
Hager Product data sheet 75642034
KNX glass sensor 2g thermostat, display,intg bus coupl.,KNX-TS sensor, al.
PDF -
Declaration of conformity
Declaration of Conformity
Declaration of conformity International 2021-08-24
PDF278,28 kB
Declaration of Conformity
Declaration of conformity International 2021-08-24
PDF281,74 kB
More documentation