Blind plug with centre plate Arsys gold, metal 10440002
EAN-Nr.
4011334174530
Packaging
20 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Materials
-
Design lines special coloursgold
-
Colourgold
-
Colourgold optics
-
RAL colourRAL 1004 - Golden yellow
-
Material / workmanshipaluminium, anodised
-
MaterialAluminium
-
Surface appearancematt
Installation, mounting
-
Installation modewithout spreader claws ; centre plate for plug-in fixing ; for screw fastening
Equipment
-
Supporting plate / Supporting ringon supporting plate without cut-out
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Main design lineBerker Arsys
Downloads
More documentation