The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Inspiration and knowledge
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • Y6240
    EAN-Nr.
    3250615511263
    Packaging
    6 Pieces
    • Switches, push buttons and LED indic­ator lights

    2-pole, 40A Modular Switch Mid Range Y6240

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    2-pole, 40A Modular Switch Mid Range

    Y6240

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      40 A
    • Rated short-­cir­cuit making capa­city Icm under 415 V AC according to IEC 60947-3
      0,67 kA
    Install­a­tion, mounting
    • Type of bottom connec­tion for modular devices
      Screw terminal
    Voltage
    • Rated oper­a­tional voltage Ue
      415 - 415 V
    Capa­city
    • Number of modules
      2
    Frequency
    • Frequency
      50 - 60 Hz
    Connectivity
    • Down connec­tion align­ment for modular devices
      Aligned terminal
    • Top connec­tion align­ment for modular devices
      Aligned terminal

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration Y6240
    PDF
    RoHS report Y6240
    PDF

    Discover our other products of this range

      5
    • 1
      SVN122 - Red LED Indicator light 230VAC
      SVN122
      Red LED Indicator light 230VAC
    • 2
      SVN124 - Blue LED Indicator light 230VAC
      SVN124
      Blue LED Indicator light 230VAC
    • 3
      SVN332 - Latching 2NO Pushbutton
      SVN332
      Latching 2NO Pushbutton
    • 4
      SVN123 - Orange LED Indicator light 230VAC
      SVN123
      Orange LED Indicator light 230VAC
    • 5
      SVN121 - Green LED Indicator light 230VAC
      SVN121
      Green LED Indicator light 230VAC

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited