The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • DIN rail-­mounted devices
    • Switching and signalling devices
    • Switches, push buttons and LED indic­ator lights
    • SVN121
    EAN-Nr.
    3250615721600
    Packaging
    12 Pieces
    • Switches, push buttons and LED indic­ator lights

    Green LED Indicator light 230VAC SVN121

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Green LED Indicator light 230VAC

    SVN121

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Capa­city
    • Number of modules
      1
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated insu­la­tion voltage Ui
      250 V
    • Rated impulse with­stand voltage Uimp
      4000 V
    • Rated oper­a­tional voltage Ue
      230 - 230 V
    • Type voltage supply
      AC
    Use condi­tions
    • Oper­ating temper­ature
      -20 - 50 °C
    • Stor­age/trans­port temper­ature
      -40 - 80 °C
    Connectivity
    • Type of connec­tion
      Screw terminal
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      0.75 - 6 mm²
    • Cross-sec­tion rigid conductor
      0.75 - 10 mm²
    • Type of lamp socket
      Fix
    Power
    • Power dissip­a­tion at IN
      0,80 W
    • Power per char­ging point
      0
    Dimen­sions
    • Height
      83 mm
    • Width
      17,50 mm
    • Depth
      62 mm
    Lighting
    • Type of lamp
      LED
    Mater­ials
    • Colour
      Green
    Safety
    • Ingress Protec­tion (IP) class
      IP20

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration SVN121
    PDF
    Hager RoHS report SVN121
    PDF

    Downloads

    • Image SVN121  | Hager

      Product Image SVN121

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      258,05 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      SVN124 - Blue LED Indicator light 230VAC
      SVN124
      Blue LED Indicator light 230VAC
    • 2
      SVN122 - Red LED Indicator light 230VAC
      SVN122
      Red LED Indicator light 230VAC
    • 3
      SVN332 - Latching 2NO Pushbutton
      SVN332
      Latching 2NO Pushbutton
    • 4
      SVN123 - Orange LED Indicator light 230VAC
      SVN123
      Orange LED Indicator light 230VAC
    • 5
      SVN121 - Green LED Indicator light 230VAC
      SVN121
      Green LED Indicator light 230VAC

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited