The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit protec­tion
    • Cylinder fuses and fuse elements
    • LS602
    EAN-Nr.
    3250614196027
    Packaging
    1 piece
    • Cylinder fuses and fuse elements

    Fuse carrier 2P 50A 690V L51 accessoriability 3M LS602

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Fuse carrier 2P 50A 690V L51 accessoriability 3M

    LS602

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

    • Cylindrical fuse 4 products available

    Complete your system

    • Cylindrical fuse
    • LF450G

      Industrial fuse-links 14x51 gG 50A

      €0.00  / *
    • LF440G

      Industrial fuse-links 14x51 gG 40A

      €0.00  / *
    • LF432G

      Industrial fuse-links 14x51 gG 32A

      €0.00  / *
    • LF406G

      Industrial fuse-links 14x51 gG 6A

      €0.00  / *

    Technical characteristics

    Dimen­sions
    • Height
      107 mm
    • Width
      52,50 mm
    • Depth
      93 mm
    Archi­tec­ture
    • Number of poles
      2
    • Type of pole
      2P
    Elec­tric current
    • Rated current IN
      50 A
    • Rated current of fuse cart­ridge
      2 A, 4 A, 6 A, 8 A, 10 A, 12 A, 16 A, 20 A, 25 A, 32 A, 40 A, 50 A
    Capa­city
    • Number of modules
      3
    Internal use only
    • Number of half modules of 17,5 mm
      6
    Use condi­tions
    • Oper­ating temper­ature
      -5 - 40 °C
    Install­a­tion, mounting
    • Nominal tight­ening torque
      3,5 -3,5 Nm
    • Mounting on
      DIN rail
    Power
    • Power dissip­a­tion at IN
      12,50 W
    Voltage
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated impulse with­stand voltage Uimp
      8 kV
    • Type voltage supply
      AC
    • Over­voltage category according to IEC 60947-1
      3
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    Connec­tion
    • Cross-sec­tion of top and bottom terminal with screws, for flex­ible conductors
      16 - 16 mm²
    • Cross-sec­tion of top and bottom terminal with screws, for rigid conductors
      25 - 25 mm²
    Fuse
    • Fuse size
      14 x 51
    Cover, door
    • Inter­lock­able
      Yes

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration LS602
    PDF
    Hager RoHS report LS602
    PDF
    PEP - Fuse carrier 1P 125A L58 2M (English )
    PDF
    403,79 kB

    Downloads

    • Image LS602  | Hager

      Product Image LS602

    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2023-03-14

      PDF
      894,70 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      276,18 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF325G - Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
      LF325G
      Cylindrical fuse-links for industrial applications 10x38mm gG 25A 500V AC 120kA
    • 2
      LF316G - Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
      LF316G
      Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
    • 3
      LF440G - Industrial fuse-links 14x51 gG 40A
      LF440G
      Industrial fuse-links 14x51 gG 40A
    • 4
      LF450G - Industrial fuse-links 14x51 gG 50A
      LF450G
      Industrial fuse-links 14x51 gG 50A
    • 5
      LF304G - Cylindrical fuse-links for industrial applications 10x38mm gG 4A 500V AC 120kA
      LF304G
      Cylindrical fuse-links for industrial applications 10x38mm gG 4A 500V AC 120kA

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited