The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switching and protective devices
    • Circuit protec­tion
    • Cylinder fuses and fuse elements
    • LF440G
    EAN-Nr.
    3250614062575
    Packaging
    10 Pieces
    • Cylinder fuses and fuse elements

    Industrial fuse-links 14x51 gG 40A LF440G

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Industrial fuse-links 14x51 gG 40A

    LF440G

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Fuse
    • Fuse char­ac­ter­istics
      gG
    • Fuse size
      14 x 51
    Elec­tric current
    • Rated current IN
      40 A
    • Rated breaking capa­city I1 at 500 V AC IEC 60269-2
      120 kA
    Power
    • Power dissip­a­tion at IN
      4,75 W
    Main elec­trical attrib­utes
    • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
      120 kA
    Voltage
    • Type voltage supply
      AC
    • Nominal voltage
      500 - 500 V
    Archi­tec­ture
    • Curve
      C

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes
    REACh-SVHC free Yes
    Halogen free Yes

    Certifications and documents

    PEP - Cylindrical fuse-links for industrial applications 10x38mm gG 2A 500V AC 120kA (English)
    PDF
    762,67 kB
    REACH declaration LF440G
    PDF
    Hager RoHS report LF440G
    PDF

    Downloads

    • Image LF440G  | Hager

      Product Image LF440G

    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      374,86 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      LF450G - Industrial fuse-links 14x51 gG 50A
      LF450G
      Industrial fuse-links 14x51 gG 50A
    • 2
      LSN502 - Fuse carrier 2P 32A 690V L38 2M
      LSN502
      Fuse carrier 2P 32A 690V L38 2M
    • 3
      LF306G - Cylindrical fuse-links for industrial applications 10x38mm gG 6A 500V AC 120kA
      LF306G
      Cylindrical fuse-links for industrial applications 10x38mm gG 6A 500V AC 120kA
    • 4
      LF406G - Industrial fuse-links 14x51 gG 6A
      LF406G
      Industrial fuse-links 14x51 gG 6A
    • 5
      LF316G - Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA
      LF316G
      Cylindrical fuse-links for industrial applications 10x38mm gG 16A 500V AC 120kA

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited