The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Air circuit breakers elec­tronic hws
    • Moulded case circuit breakers
    • HNT161LR
    EAN-Nr.
    3250613176808
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker h3+ P250 LSIG 4P4D N0-50-100% 160A 40kA FTC HNT161LR

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker h3+ P250 LSIG 4P4D N0-50-100% 160A 40kA FTC

    HNT161LR

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Complete your system

    Optional accessories

  • See more (10)
    • Motor oper­ator 1 products available
    • Under voltage coil 2 products available
    • Auxil­i­aries contact block 2 products available
    • Shunt release 1 products available
    • Handle for power circuit breaker 1 products available
    • Door coup­ling handle 1 products available

    Complete your system

    • Motor oper­ator
    • Under voltage coil
    • Auxil­i­aries contact block
    • Shunt release
    • Handle for power circuit breaker
    • Door coup­ling handle
    • Connec­tion Func­tions
    • Phase separ­a­tion func­tions
    • HXT042H

      Motor Operator P250 230-240VAC with Auto-Reset

      €0.00  / *
    • HXA015H

      Undervoltage release 380-450V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA014H

      Undervoltage release 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA021H

      Auxiliary contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA024H

      Alarm contact 1NO+1NC 250V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXA004H

      Shunt trip 200-240V AC (x160-P160-x250-P250-x630-P630)

      €0.00  / *
    • HXT030H

      Direct rotary handle for P250

      €0.00  / *
    • HXT031H

      Rotary handle on door P250

      €0.00  / *
    • HYB012H

      Spreader x250/h250 4P

      €0.00  / *
    • HYT019H

      Interphase barrier for P250 3/4P

      €0.00  / *

    Technical characteristics

    Elec­tric current
    • Rated current IN
      160 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415 V AC IEC 60947-2
      40 kA
    • Breaking capa­city on 1-pole for AC 230 V IEC 60947-2
      2,50 kA
    • Breaking capa­city on 1-pole for AC 400 V IEC 60947-2
      2,50 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690 V AC IEC 60947-2
      6 kA
    • Rated service breaking capa­city Ics under 220 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 230 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 240 V AC according to IEC 60947-2
      50 kA
    • Rated service breaking capa­city Ics under 380 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 400 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 415 V AC according to IEC 60947-2
      40 kA
    • Rated service breaking capa­city Ics under 690 V AC according to IEC 60947-2
      6 kA
    • Rated current 10°C according to IEC 60947
      160 A
    • Rated current 15°C according to IEC 60947
      160 A
    • Rated current 20°C according to IEC 60947
      160 A
    • Rated current 25°C according to IEC 60947
      160 A
    • Rated current 30°C according to IEC 60947
      160 A
    • Rated current at 35°C according to IEC 60947
      160 A
    • Rated current at 40°C according to IEC 60947
      160 A
    • Rated current 45°C according to IEC 60947
      160 A
    • Rated current 50°C according to IEC 60947
      160 A
    • Rated current 55°C according to IEC 60947
      160 A
    • Rated current at 60°C according to IEC 60947
      160 A
    • Rated current 70°C according to IEC 60947
      135 A
    • Rated current 65°C according to IEC 60947
      145 A
    Archi­tec­ture
    • Number of poles
      4
    • Control/­op­er­a­tion element
      Toggle
    • Device construc­tion type
      Fixed built-in
    • Neutral posi­tion
      Left
    Settings
    • Ir1 current dial setting
      63 A, 70 A, 80 A, 90 A, 100 A, 110 A, 125 A, 135 A, 150 A, 160 A
    • Adjust­ment range short-term delayed short-­cir­cuit release
      86 - 1600 A
    Frequency
    • Frequency
      50 - 60 Hz
    Install­a­tion, mounting
    • Nominal tight­ening torque
      12 - 12 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      800 V
    • Rated oper­a­tional voltage Ue
      220 - 690 V
    Func­tions
    • Trip unit
      LSIG
    Power
    • Power dissip­a­tion at IN
      18,42 W
    • Power loss per pole at In
      6,14 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      40000
    Equip­ment
    • Number of auxil­iary contacts as change-over contact
      0
    • Number of auxil­iary contacts as normally closed contact
      0
    • Number of auxil­iary contacts as normally open contact
      0
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Use condi­tions
    • Oper­ating temper­ature
      -25 - 70 °C
    • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
      3
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      35 - 150 mm²
    • Cross-sec­tion rigid conductor
      35 - 185 mm²
    • Connect­or/plug type
      Terminal
    Cover, door
    • Inter­lock­able
      Yes
    Cable
    • Cable material
      Copper, Aluminium
    Dimen­sions
    • Height
      165 mm
    • Depth
      97 mm
    Controls and indic­ators
    • Motor drive integ­rated
      No
    Compat­ib­ility
    • Suit­able for DIN Rail
      No
    • Compat­ible with RDC AOB
      Yes
    • Suit­able for distri­bu­tion board
      Yes
    Power supply
    • Posi­tion power supply
      Bidirec­tional
    Elec­trical protec­tion
    • Long-­time over­load protec­tion (ltd): delay (tr)
      0.5 s, 1.5 s, 2.5 s, 5 s, 7.5 s, 9 s, 10 s, 12 s, 14 s, 16 s
    • Short-­time protec­tion (std): current (Isd)
      1.5, 2, 3, 4, 5, 6, 7, 8, 10
    • Short-­time protec­tion (std): delay (tsd)
      50 ms, 100 ms, 200 ms, 300 ms, 400 ms
    • Instant­an­eous protec­tion (li): dial setting coef­fi­cient
      3, 4, 5, 6, 7, 8, 9, 10, 11

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    REACH declaration HNT161LR
    PDF
    RoHS report HNT161LR
    PDF

    Downloads

    • Image HNT161LR  | Hager

      Product Image HNT161LR

    • Installation manual

      Image Installation manual International 2018-06-04  | Hager

      Installation manual International 2018-06-04

      PDF
      2,95 MB
      Image Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)  | Hager

      Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)

      Installation manual International 2015-11-02

      PDF
      4,67 MB
    • STEP files

      Image CAD file for MCCB 250A 4P  | Hager

      CAD file for MCCB 250A 4P

      STEP files International 2026-04-15

      STP
      805,89 kB
    • Handbook

      Image Technical catalogue  | Hager

      Technical catalogue

      h3+ Moulded Case Circuit breakers up to 630A

      PDF
      48,91 MB
    • Declaration of conformity

      Image Declaration  | Hager

      Declaration

      Declaration of conformity International 2022-04-25

      PDF
      461,97 kB
      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,64 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNE970H - Moulded Case Circuit Breaker h1000 3P 50kA 1000A LSI
      HNE970H
      Moulded Case Circuit Breaker h1000 3P 50kA 1000A LSI
    • 2
      HNF981H - Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI
      HNF981H
      Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI
    • 3
      HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
      HNE801H
      Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    • 4
      HNE971H - Moulded Case Circuit Breaker h1000 4P 50kA 1000A LSI
      HNE971H
      Moulded Case Circuit Breaker h1000 4P 50kA 1000A LSI
    • 5
      HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
      HNE800H
      Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited