The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Switches and protective devices
    • Air circuit breakers elec­tronic hws
    • Moulded case circuit breakers
    • HNA064U
    EAN-Nr.
    3250613131166
    Packaging
    1 piece
    • Moulded case circuit breakers

    Moulded Case Circuit Breaker x160 4P 40kA 63A HNA064U

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Moulded Case Circuit Breaker x160 4P 40kA 63A

    HNA064U

    • Technical characteristics
    • Environmental value
    • Documentations
    • More products

    Technical characteristics

    Elec­tric current
    • Rated current IN
      63 A
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400 V AC IEC 60947-2
      40 kA
    • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240 V AC IEC 60947-2
      85 kA
    Archi­tec­ture
    • Number of poles
      4
    Frequency
    • Frequency
      50 - 60 Hz
    Voltage
    • Rated impulse with­stand voltage Uimp
      8000 V
    • Rated insu­la­tion voltage Ui
      690 V
    • Rated oper­a­tional voltage Ue
      220 - 415 V
    Func­tions
    • Trip unit
      TM A/F
    Power
    • Power dissip­a­tion at IN
      30 W
    Endur­ance
    • Elec­tric endur­ance in number of cycles
      10000
    • Number of mech­an­ical oper­a­tions
      20000
    Safety
    • Ingress Protec­tion (IP) class
      IP4X
    Connec­tion
    • Cross-sec­tion flex­ible conductor
      4 - 70 mm²
    • Cross-sec­tion rigid conductor
      4 - 95 mm²
    Install­a­tion, mounting
    • Nominal tight­ening torque
      6 - 6 Nm
    • Mount­ing-/­Con­nec­tion Posi­tion
      Front
    Connectivity
    • Type of connec­tion
      Screw terminal
    Settings
    • Thermal protec­tion knob setting xIN
      0.63, 0.8, 1
    • Adjust­ment range short-term delayed short-­cir­cuit release
      0 - 0 A

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    PEP - MCCB h3+ P250 TM 4x250A 40kA (English)
    PDF
    1,78 MB
    REACH declaration HNA064U
    PDF
    RoHS report HNA064U
    PDF

    Downloads

    • Image HNA064U  | Hager

      Product Image HNA064U

    • Installation manual

      Image Installation manual International 2021-06-07  | Hager

      Installation manual International 2021-06-07

      PDF
      8,51 MB
    • Declaration of conformity

      Image Declaration of conformity en-US 2026-07-14  | Hager

      Declaration of conformity en-US 2026-07-14

      PDF
      346,59 kB
      Image UKCA Declaration of Conformity  | Hager

      UKCA Declaration of Conformity

      Declaration of conformity en-GB 2025-03-20

      PDF
      435,49 kB
    More documentation

    Discover our other products of this range

      5
    • 1
      HNF981H - Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI
      HNF981H
      Moulded Case Circuit Breaker h1600 4P 50kA 1250A LSI
    • 2
      HBA161H - Electronic earth leakage add-on block  4P 160A  Idn adjustable, time delay
      HBA161H
      Electronic earth leakage add-on block 4P 160A Idn adjustable, time delay
    • 3
      HBB251H - Electronic earth leakage add-on block  4P 250A  Idn adjustable, time delay
      HBB251H
      Electronic earth leakage add-on block 4P 250A Idn adjustable, time delay
    • 4
      HNE801H - Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
      HNE801H
      Moulded Case Circuit Breaker h1000 4P 50kA 800A LSI
    • 5
      HNE800H - Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI
      HNE800H
      Moulded Case Circuit Breaker h1000 3P 50kA 800A LSI

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited