The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • 303212
    EAN-Nr.
    4011334230502
    Packaging
    10 Pieces

    On/off switch 2pole 16 AX, light control 303212

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    On/off switch 2pole 16 AX, light control

    303212

    • Accessories
    • Technical characteristics
    • Environmental value
    • Documentations

    Complete your system

    Must-have accessories

    Previous
    Previous
    16221606
    16221606
    Rocker with imprint "0", B.3/B.7, anthracite matt
    Add to a list
    Add to a list
    16221909
    16221909
    Rocker with imprint "0", S.1/B.3/B.7, polar white matt
    Add to a list
    Add to a list
    16241606
    16241606
    Rocker with red lens and imprint "0", B.3/B.7, anthracite matt
    Add to a list
    Add to a list
    16241909
    16241909
    Rocker with red lens and imprint "0", S.1/B.3/B.7, polar white matt
    Add to a list
    Add to a list

    Technical characteristics

    Elec­tric current
    • Switching current
      16 AX (200W LED (SBL))
    • Rated current IN
      16 A
    Install­a­tion, mounting
    • Mounting on
      Surface mounting
    Voltage
    • Rated voltage
      250 V
    Frequency
    • Frequency
      50 - 60 Hz
    Mater­ials
    • Surface finish
      Matt
    • Material
      Metal, Plastic
    Iden­ti­fic­a­tion
    • Assembly arrange­ment
      Basic element
    Accessories
    • Has labelling field
      No
    Connectivity
    • Mounting type
      Screw mounting
    Controls and indic­ators
    • Number of buttons
      1
    Dimen­sions
    • Built-in depth
      32 mm
    • Built-in depth flush-­mounted boxes
      35 mm
    Safety
    • Impact resist­ance IK
      IK07
    • Usable in higher IP class
      IP44 in combin­a­tion with sealing set
    Texts
    • Install­a­tion mode
      With spreader claws
    • Type of connec­tion
      With screw terminals
    • Lighting
      For lighting and monit­oring circuit
    • Push button
      No
    Archi­tec­ture
    • Control/­op­er­a­tion element
      Single rocker

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    PEP - 2 way switch gallery InterBP with neutral 2 modules (English)
    PDF
    28,95 MB
    REACH declaration 303212
    PDF
    RoHS report 303212
    PDF

    Downloads

    • Image 303212  | Hager

      Product Image 303212

    • Declaration of conformity

      Image Declaration of conformity  | Hager

      Declaration of conformity

      Declaration of conformity International 2022-10-20

      PDF
      230,58 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1141

      PDF
      462,49 kB
      Image EU Declaration of Conformity  | Hager

      EU Declaration of Conformity

      dc26-1224

      PDF
      453,22 kB
    More documentation

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited