The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • 1388
    EAN-Nr.
    4011334253747
    Packaging
    1 piece

    GLASS COVER PLATE 8GANG WITH ALL-ROUND FACET 1388

    Phase out product: please contact your electrical wholesaler for availability

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    GLASS COVER PLATE 8GANG WITH ALL-ROUND FACET

    1388

    • Accessories
    • Technical characteristics
    • Environmental value

    Complete your system

    Must-have accessories

    Previous
    Previous
    181110
    181110
    Push-button TS chrome, glossy
    Add to a list
    Add to a list
    181112
    181112
    Push-button TS gold, glossy
    Add to a list
    Add to a list
    181113
    181113
    PUSH-BUTTON SWITCH T STAINLESS STEEL
    Add to a list
    Add to a list
    1824
    1824
    Wall box for installation in hollow walls
    Add to a list
    Add to a list
    1870
    1870
    Wall box 2gang TS Sensor orange, matt
    Add to a list
    Add to a list

    Technical characteristics

    Capa­city
    • Number of gangs
      8
    Mater­ials
    • Colour
      Natural
    • Surface finish
      Glossy
    • Material
      Glass
    • Treat­ment
      Untreated
    Dimen­sions
    • Height
      160 mm
    • Width
      86 mm
    • Depth
      5 mm
    Accessories
    • Has labelling field
      No
    Install­a­tion, mounting
    • Mount­ing-/­Con­nec­tion Posi­tion
      Hori­zontal, Vertical
    Safety
    • Ingress Protec­tion (IP) class
      IP20
    • Impact resist­ance IK
      IK02

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    REACh-SVHC free Yes

    Certifications and documents

    REACH declaration 1388
    PDF

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited