The store will not work correctly when cookies are disabled.
Location India
  • Contact us
Image Logo  | Hager
  • Better buildings. Better tomorrows.

  • Menu
    • Products
    • Solutions
    • Support
    • Innovation & NPIs
    • About us
    Account
    • Home
    • Catalogue
    • Wiring Accessories
    • TS
    • Supple­mentary products - TS
    • 1870
    EAN-Nr.
    4011334294092
    Packaging
    1 piece
    • Supple­mentary products - TS

    Wall box 2gang TS Sensor orange, matt 1870

    Add to a list
    Add to a list

    Login to create a product list

    You need to be logged into your myHager account to create product lists

    Create an account Sign in

    Wall box 2gang TS Sensor orange, matt

    1870

    • Technical characteristics
    • Environmental value
    • More products

    Technical characteristics

    Dimen­sions
    • Height
      139 mm
    • Width
      68 mm
    • Diameter
      68 mm
    • Depth
      75 mm
    Connec­tion
    • Number of conduit inlets
      12
    Compat­ib­ility
    • Can be joined
      No
    Mater­ials
    • Colour
      Orange
    • Surface finish
      Matt
    Safety
    • Ingress Protec­tion (IP) class
      IP3X

    Environmental value

    We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More

    RoHS conform Yes

    Certifications and documents

    RoHS report 1870
    PDF

    Discover our other products of this range

      2
    • 1
      TXB344 - Binary input 4 fold + LED output 4 fold, flush mounted, KNX
      TXB344
      Binary input 4 fold + LED output 4 fold, flush mounted, KNX
    • 2
      1824 - Wall box for installation in hollow walls
      1824
      Wall box for installation in hollow walls

    Products and solutions

      • Product catalogue
      • Energy distribution
      • Room solutions
      • Wiring accessories

     

      • Accessibility: partially compliant

    Contact and support

      • FAQ
      • How-to-videos
      • Downloads
      • Find a distributor
      • Contact us

    Who we are

    We deliver safe and simple electrical solutions, from energy distribution to wiring accessories and room solutions for commercial and residential buildings. We want to make life on our planet safer, cleaner and more enjoyable. While being easy to work with, we remain by your side throughout the entire project, cooperating, collaborating and co-creating with you.

     

    More about us

    Fol­low us

    • Privacy
    • Cookies
    • Report a vulnerability

    © Hager Electro Private Limited