Frame l. cut-out, B.3, al./p. white matt, al. anodised 13093904
Phase out product: please contact your electrical wholesaler for availability
Complete your system
Optional accessories
-
USB power supply 1 products available -
Venetian blind switch/-push button 1 products available -
Push-switch button 1 products available -
Rocker 9 products available -
Centre piece for dimmer 3 products available -
Data communication connection box copper (twisted pair) 1 products available
Complete your system
Technical characteristics
Capacity
-
Number of gangs1
Materials
-
ColourAluminium
-
RAL codeSimilar to RAL 9006
-
Surface finishMatt
-
MaterialAluminium, Metal
-
TreatmentAnodised
Dimensions
-
Height137,10 mm
-
Width91 mm
-
Depth9,50 mm
Accessories
-
Has labelling fieldNo
Installation, mounting
-
Mounting-/Connection PositionVertical
Safety
-
Ingress Protection (IP) classIP20
-
Impact resistance IKIK07
Environmental value
We are committed to bettering our environmental performance by reducing our footprint while acting as a sustainability enabler for our customers. Learn More
Certifications and documents
Downloads
-
Declaration of conformity
EU Declaration of Conformity
dc26-1229
PDF397,91 kB
More documentation